Product Spotlight

A spotlight of our products including: flyback transformers, power transformers, metering transformers, flybuck drivers, push-pull drivers, common mode chokes, and more.

ER25/9.8/15 Reinforced LLC Transformer and PFC Inductor

Low profile, high power density LLC reference design

ER25/9.8/15 Transformer and PFC Inductor

Transformers and Flat Wire Toroids for Texas Instruments Solar Inverter Designs

TIDA-01606: 10kW, three-level, three-phase grid tie inverter reference design for solar string inverters

TIDA-01606

Offline transformers for USB-PD 3.0 applications

ON Semiconductor NCP1340/NCP1342 30W-45W reference designs

NCP1340/NCP1342

Miniature 5W-6W No-Opto Flyback DC-DC Converters

Reference designs with Maxim Integrated IC MAX17690

MAX17690 6W

Flyback Transformers for Texas Instruments LM5180

Wide input voltage, DC-DC converter with primary-side regulation

LM5180

MID-OLRM Extended Rail RM6 Transformers for Offline Applications

High efficiency flyback transformers with small footprint

MID-OLRM RM6

Transformer for Texas Instruments' Current and Voltage Measurement Reference Designs

Push-Pull topology using SN6501 for motor drives, UPS and solar inverter applications

750342271

Transformers for Texas Instruments' Ultrasonic Distance Sensing Application

TIDA-01386 Ultrasonic Distance Sensor with IO-Link Reference Design

TIDA-01386

Miniature 2W-3W No-Opto Flyback DC-DC Converters

Reference designs with Maxim Integrated IC MAX17690

MAX17690 2-3W

Active-Clamp Flyback Transformer with High Power Density

For Texas Instruments USB-PPD 2.0 Application

TIDA-01622

STMicroelectronics 3kW Three-Channel PFC

Interleaved CCM boost power factor correction for high power applications

3kW Three-Channel PFC

MID-OLRM Extended Rail RM10 Transformers for Offline Applications

High efficiency flyback transformers with small footprint

MID-OLRM RM10

Transformers for Texas Instruments' High Efficiency 2kW Power Supplies

TIDA-00951, 48V to 400V, >93% efficiency, Isolated Bidirectional DC-DC Reference Design

TIDA-00951

MID-SNS Current Sense Transformers

Low profile EE13/7/4 transformers with 40A sensed current capability

MID-SNS

Flyback Transformers for Offline Power Supplies Using Infineon Coolset™

Reinforced Isolated Power Supplies for Home Appliance and Other Applications

Infineon Coolset

Push-Pull Transformers for Linear Technology LT1535

Small form factor push-pull transformers for isolated power supplies

LT1535

Supplementary Insulation Transformers for Texas Instruments SN6505B

Low profile push-pull transformers for isolated power supplies

SN6505B Supplementary Insulation

Push-Pull Transformers for Multi-Output Isolated Power Supplies

Used with Texas Instruments SN6505B Chipset

SN6505B Multi-Output

MID-DSLSCK

G.Fast Transformers approved for use with Sckipio chipsets

MID-DSLSCK

Transformers for Texas Instruments 400W Push-Pull Power Supplies

TIDA-01352 Reference Design for Programmable Ultrasound Power Supplies

TIDA-01352