MID-DSLSCK G.Fast Transformers

Approved for use with Sckipio chipsets

Characteristics

  • G.FAST transformers customized for 106MHz and 212MHz profiles
  • Small SMT packages
  • Low profile
  • Low interwinding capacitance
  • Low insertion loss
  • Pick-&-place for PCB assembly
  • K.21, 6kV surge test compliant options
  • Functional or Supplementary insulation
  • Isolation Voltage: 1875VAC at 1 second
  • Lead free and RoHS compliant
  • Designed to meet IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1
  • Operating Temp: -40°C to 85°C

Applications

Access networks/Central Office (CO)

Gateway/Customer Premise Equipment (CPE)

G.FAST applications using phone lines and coax lines

Distribution point unit

Electrical Properties
Order Code Chipset xDSL Type CO/CPE UT (VAC) Insulation Type NLINE:NDEVICE L1 (µH) L2 (µH) Mount Pins Cww (pF) Surge Voltage (kV) Profile (MHz) L (mm) W (mm) H (mm)
750510624 SCK1002 G.FAST CO/CPE 1875 Functional 1.2 : 1 75   SMT 6 3.0 - 106 6.73 9.02 3.68
750510660 SCK1002 G.FAST CO/CPE 1875 Functional 1.2 : 1 75   SMT 6 5.0 - 106 6.20 6.90 3.68
750510720 SCK1002 G.FAST CO/CPE 1875 Functional 1 : 1 40   SMT 6 3.0 - 106 6.73 9.02 3.68
750510721 SCK1002 G.FAST CO/CPE 1875 Functional 1 : 1 75   SMT 6 3.0 - 106 6.20 6.90 3.68
750510737 SCK1002 G.FAST CO/CPE 1875 Functional 1 : 1 or 1.25 : 1 47 74 SMT 8 3.0 - 106 5.26 8.55 4.06
750510738 SCK1002 G.FAST CO/CPE 1875 Supplementary 1 : 1 or 1.25 : 1 25 39 SMT 8 2.2 6 106 6.10 9.70 5.00
750510739 SCK1002 G.FAST CO/CPE 1875 Functional 1 : 1.25 96   SMT 6 7.0 - 212 6.73 9.02 3.68
750510782 SCK1002 G.FAST CO/CPE 1875 Functional 1 : 1 or 1.2 : 1 60 86 SMT 8 5.0 - 212 5.26 8.55 4.06
750510783 SCK1002 G.FAST CO/CPE 1875 Supplementary 1 : 1 or 1.2 : 1 50 72 SMT 8 3.0 6 212 6.10 9.70 5.00
750510784 SEK22201 G.FAST CO/CPE 1875 Functional 1.25 : 1 135   SMT 6 6.0 - 212 6.85 8.60 3.78
750510785 SEK22201 G.FAST CO/CPE 1875 Functional 1 : 1 86   SMT 6 8.5 - 212 6.85 8.60 3.78