750110102 for Maxim Integrated 71M654x Metering ICs

Characteristics

  • Resistant to tampering.
  • Functions in the presence of a 1200mT rare earth magnet in close proximity.
  • Reinforced Insulation
  • Isolation Voltage (@ 1 sec.): 8750VAC
  • Agency Standards: EN50470, Class II
  • Operating Temp: -40°C to +125°C

Applications

Single or Polyphase Energy Metering

Metering applications requiring resistance to magnetic tampering

For use with Maxim Integrated energy metering ICs

Provides isolation between remote sensor interface IC and energy metering IC

Electrical Properties
Order Code L(mH) NLINE : N DEVICE UT(VAC)
750110102 0.06 1.08 : 1 8750

IC Characteristics

  • 0.1% Typical Accuracy Over 2000:1 Current Range
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Selectable Gain of 1 or 8 for One Current Input to Support Shunts