WEcontrol Designer

WEcontrol Designer is the new advanced programming environment from Würth Elektronik ICS. The set of powerful text and graphic editors for IEC-61131-3 languages supports the following programming types:

  • Sequential Flow Chart (SFC)
  • Function Block Diagram (FBD)
  • Ladder Diagram (LD)
  • Structured Text (ST)

The WEcontrol Designer additionally offers a wide range of functions such as:

  • Safe and optimized application creation
  • Simulation and online data access / modification over CAN bus
  • Automated language conversion
  • Graphical I/O mapping and configuration
  • User Defined Function Blocks (UDFB) for specific / repetitive functions
  • Automated HTML documentation of project
  • Easy creation of graphical debug interfaces(based on the application)
  • Import of CAN communication database from Vector and Peak systems

System configuration with WE Flasher Tool

The WE Flasher Tool complements and supports the flashing of applications as well as module identification and configuration or firmware updates. It can communicate with UDS via CAN.

Try & Buy Kit

You want to create programs for our controllers on your own and without much effort? Feel free to use the Try & Buy Kit for our development tool WEcontrol Designer. Included are the hardware and corresponding interfaces between hardware and software.

With the Try & Buy Kit you can test the development tool for three months free of charge and without obligation. After that, you decide whether you want to return it or keep it. The kits are ideal for pilot series, service operations, tests, etc.

Request your Try & Buy Kit here.