ICCS PropCAN
ICCS PropCAN are graphically programmable controllers for controlling of proportional solenoids.
The triggering of the proportional valve is done via the pulse width modulated output (PWM) of the ICCS PropCAN. The valve current is detected by an integrated current measurement and can be adjusted accordingly. In addition to the valve control you can:
- Integrate the required control logic by graphical programming
- Eliminate further controllers
- Use an externally accessible potentiometer for pre-setting of adjustment valves
- Individually configure PWM parameters and a dithering signal via software
Application examples
- Controller for mobile hydraulics
- Autonomous mini control system for proportional valves
- Control proportional valves by CAN Bus
- PWM adjustment and control functions
General Information | |
---|---|
Connector | 9 Pins DIN |
Dimensions | 30 x 30 x 40 mm |
Weight | ~ 70 g |
Operating temperature | -40 °C to 85 °C |
Storage temperature | -40 °C to 85 °C |
Ingress protection | IP 53 |
EMC | E1 |
Operating voltage Vsupply | 9 to 30 V DC |
Pre-fusing | 5 A |
Current consumption | 30 mA |
Processor type | Freescale HCS08 |
Clock frequency | 40 MHz |
Flash memory | 60 kB |
RAM | 4 kB |
EEPROM | 1 kB available for graphical programming |
CAN Bus Interfaces | |
---|---|
Acc. ISO 11898-2 | High speed |
Acc. CAN 2.0 B | 29 Bits extended address identifier |
Acc. CAN 2.0 A | 11 Bits address identifier |
Baud rate |
20 kBit/s to 1000 kBit/s (125 kBits/s default value) |
Inputs/ Outputs Interfaces | ||
---|---|---|
2 | Analogue inputs | 1 x 0-11.4 V DC, 12 Bit |
1 | PWM valve output | max 2.5 A / max 5 kHz |
1 | Open collector output or Analogue input |
max 2 W 0-11.4 V DC, 12 Bit |
Inputs / outputs details | |
---|---|
Analogue inputs | |
Input voltage max | Vsupply |
Measuring range | 0-11.4 V DC |
Resolution | 12 Bit |
Input resistance | 22.6 kΩ |
Digital outputs | Open collector |
Load power | max 2 W |
PWM outputs | |
PWM frequency | 100 Hz to 5 kHz |
Duty cycle | 0 to 100 % |
Resolution | 0.1 % |
Load current | Continuous 2.5 A (max 5 A) |
Pin | Pin description | Function |
---|---|---|
1 | X | Analogue input 0-10 V |
2 | 30 | Vcc Main power supply 9-30 V DC |
3 | C | Analogue input 0-10 V or open collector output |
4 | 15 | Analogue input 0-10 V |
5 | B | Valve connection Pin B |
6 | 31 | Ground |
7 | H | CAN Bus High |
8 | A | Valve connection pin A |
9 | L | CAN Bus Low |
Programming
Programming the ICCS PropCAN is carried out using ICCS SDK Plus software.
In the development phase, we support you in the creation of programs.
If you prefer to create your parameters or create programs by yourself try our software development kit ICCS SDK Plus which you can borrow for three month free of charge.
Available references | Part numberWE ICS |
---|---|
ICCS PropCAN with integrated potentiometer | ICS-95159 |
Datasheet
- ICCS PropCAN
(PDF, 530KB)