ICCS 88P CAN Controller
ICCS 88P CAN Controllers are graphically programmable control units for mobile applications.
The 16 bit processor (HCS12XEQ) with an integrated co-processor has enough computing power to handle complex tasks. To control many loads with low power, the 88P module features 28 low side outputs. Digital information, analogue voltages, currents and signal frequencies can be detected and processed. The 88P module provides 4 PWM outputs to drive proportional valves, which could also be used as digital outputs.
As our other controllers you can program these controllers graphically for the mobile applications and use them as an extension to the existing CAN bus network. Use is possible as a standalone solution or for mounting on the circuit boards.
Application Examples
- Connection of binary and analogue sensors via the CAN bus
- Input and output extensions for CAN bus systems
- Control unit for central electrical distribution
- Monitoring of fuses and switching of relays
General Information | |
---|---|
Housing | Transparent |
Connector | 4 x Molex Mini Fit 22 Ways |
Dimensions | 77 x 167 mm |
Weight | ~ 235 g |
Operating temperature | -40 °C to 85 °C (no full load at 85 °C) |
Storage temperature | -40 °C to 85 °C |
Ingress protection | IP 54 |
Operating voltage Vsupply | 9 to 30 V DC Vsupply |
Pre-fusing | 10 A (HSD outputs) |
Current consumption | 50 mA |
Sleep mode consumption | < 1 mA |
Processor type | Freescale HCS12 XEQ |
Click frequency | 100 MHz |
Flash memory | 384 kB |
RAM | 24 kB |
EEPROM | 1 kB available for graphical programming |
CAN Bus Interfaces | |
---|---|
Acc. ISO 11898-2 | High speed |
Acc. CAN 2.0 B | 29 Bits extended address identifier |
Acc. CAN 2.0 A | 11 Bits address identifier |
Baud rate |
20 kBit/s to 1 mBit/s (125 kBits/s default value) |
Available inputs/ outputs | ||
---|---|---|
12 | Analogue inputs | 0-11.4 V DC, 12 Bit |
23 | Digital inputs | Switch on / Switch off level: 0.85 / 0.55 x Vsupply |
4 | Coding inputs | High or low acitve selectable |
8 | Digital inputs or PWM inputs | PWM inputs: up to 5 kHz |
2 | Wake up input | 1 x high active / 1 x low active |
1 | Wake up output | Low active 300 mA |
27 | Digital Low side outputs | 300 mA max each |
4 | Digital or PWM High side outputs |
max 2 A (Digital) / 1 A (PWM mode) current messurement |
Inputs / outputs details | |
---|---|
Analogue inputs | |
Input voltage max | Vsupply |
Meassuring range | 0-11.4 V DC |
Resolution | 12 Bit |
Input resistance | 22.6 kΩ |
Digital inputs | |
Input voltage max | 0 V DC to Vsupply |
Switch on level | 0.85 Vsupply |
Switch off level | 0.55 Vsupply |
Eingangswiderstand | 59.8 kΩ |
Digital outputs | Highside |
Load current | max 2 A Current measurement for regulation |
Coding inputs | Low active |
Input resistance | 112.6 kΩ |
Pull-up resistance | 2 kΩ (swichable) |
PWM inputs | |
Input resistance | 100 kΩ |
Pull-up resistance | 2 kΩ (switchable) |
Input frequency | up to 5 kHz |
Digital outputs | Low side (switch to GND) |
Load current | max 0.3 A |
PWM outputs | |
PWM frequency | max 1 kHz |
Duty cycle | 0 to 100% |
Resolution | 0.1 % |
Load current | max 1 A |
Mating connector | Part number WE eiSos |
---|---|
Housing: Female Dual Row Plug WR-MPC4 | 649 022 113 322 |
Crimp contact: WR-MCP4, AWG 16 (1.31 mm²) | 649 005 137 22 |
Crimp contact: WR-MCP4, AWG 24-18 (0.2 to 0.82 mm²) | 649 006 137 22 |
Crimp contact: WR-MCP4, AWG 28-22 (0.08 to 0.33 mm²) | 649 007 137 22 |
For 100 pieces packages, please add "DEC" at the end of the reference. |
Programming
Programming the ICCS 88P CAN Controller is carried out using ICCS SDK Plus software.
In the development phase, we support you in the creation of programs.
If you prefer to create your parameters or create programs by yourself try our software development kit ICCS SDK Plus which you can borrow for three month free of charge.
Available references | Part numberWE ICS |
---|---|
ICCS 88P CAN Controller (unprogrammed) | ICS-100635 |
Datasheet
- ICCS 88P CAN Controller
(PDF, 958KB)