ICCS 48P CAN Interface
With up to 24 x 2 A outputs the ICCS 48P CAN Interface can cover a wide range of possibilities and is particularly suitable for mobile applications. The high number of configurable inputs and outputs also makes it the perfect module for extension to the existing CAN network. These graphically programmable controllers allow the use as a standalone solution that can be mounted on circuit boards.
Digital information and analogue voltages can be detected and processed.
Application examples
- Control unit for central electrical distribution
- Monitoring of fuses and switching of relays
- Input and output extensions for CAN bus systems
- Connection of digital and analog sensors via the CAN bus
General Information | |
---|---|
Housing | Tranparent |
Connector | 3 x Molex Mini Fit 16 Ways |
Dimensions | 76 x 116 x 15 mm |
Weight | ~ 155 g |
Operating temperature | -40 °C to 85 °C (no full load at 85 °C) |
Storage temperature | -40 °C to 85 °C |
Ingress protection | IP54 |
EMC | E1 |
Operating voltage | 9 to 30 V DC |
Pre-fusing | 10 A / Supply block |
Current consumption | max 40 mA |
Sleep mode consumption | 500 μA |
Processor type | Freescale HCS08 |
Clock frequency | 40 MHz |
Flash memory | 60 kB (48P) / 128 kB (48P+) |
RAM | 4 kB (48P) / 8 kB (48P+) |
EEPROM | 1 kB available for graphical programming |
CAN Bus Interfaces | |
---|---|
Acc. ISO 11898-2 | High speed wake on CAN |
Acc. CAN 2.0 B | 29 Bits extended address identifier |
Acc. CAN 2.0 A | 11 Bits address identifier |
Baud rate |
20 kBit/s to 1000 kBit/s (250 kBits/s default value) |
Available inputs / outputs | ||
---|---|---|
10 | Analogue inputs |
8 x 0-11.034 V DC 12 Bit 2 x 0-11.034 V DC 12 Bit / 0-20 mA |
3 | Digital inputs | Switch on/Switch off level: 7 V / 4 V DC |
1 | Digital input | KL 15 Wake-up Input |
6 | Digital outputs | High side outputs max 2 A |
4 | PWM outputs | High side outputs max 1 A / 1 kHz |
14 | Analogue inputs or Digital outputs | 0-10 V DC 12 Bit High side outputs max 2 A |
Inputs / outputs details | |
---|---|
Analogue inputs | |
Input voltage max. | Vsupply |
Measuring range | 0-11.034 V DC |
Resolution | 12 Bit |
Input resistance | 220.68 kΩ |
Refresh rate | max 120 ms (with cylce time 10 ms) |
Digital inputs | |
Input voltage | 0 V DC to Vsupply |
Switch-on level | 7 V DC |
Switch-off level | 4 V DC |
Input resistance | 22.68 kΩ |
Digital outputs | High side |
Load current | max 2 A diagnostic current sense |
PWM outputs | |
PWM-frequency | max 1 kHz |
Duty cycle | 0 ... 100 % |
Resolution | 0.10 % |
Load current | max 1A |
Mating connector | Part number WE eiSos |
---|---|
Housing: Female Dual Row Plug WR-MPC4 | 649 016 113 322 |
Crimp contact: WR-MCP4, AWG 16 (1.31 mm²) | 649 005 137 22 |
Crimp contact: WR-MCP4, AWG 24-18 (0.2 to 0.82 mm²) | 649 006 137 22 |
Crimp contact: WR-MCP4, AWG 28-22 (0.08 to 0.33 mm²) | 649 007 137 22 |
For 100 pieces packages, please add "DEC" at the end of the reference. |
Programming
Programming the ICCS 48P CAN Interface is carried out using ICCS SDK Plus software.
In the development phase, we support you in the creation of programs.
If you prefer to create your parameters or create programs by yourself try our software development kit ICCS SDK Plus which you can borrow for three month free of charge.
Available references | Part number WE ICS |
---|---|
ICCS CAN Interface 48P (unprogrammed) with software bootloader |
ICS-100596 |
ICCS CAN Interface 48P+ (unprogrammed) with software bootloader |
ICS-102013 |
Datasheet
- ICCS 48P CAN Interface
(PDF, 872KB)