ICCS CAN Isolator

The ICCS CAN Isolator gives you the ability to assure a clean communication of two or more ECUs with different voltage range or an isolation of a given ECU by providing a galvanic isolation.

The ICCS CAN Isolator can also be used as a repeater to allow CAN bus signals boost. It offers the possibility to add a 120 Ohm resistor to each of its ports by external wiring. This allows the module to act as the end point of a CAN network, or if the ICCS CAN Isolator is implemented into an existing line, it splits it into two physically terminated CAN bus lines still bridged together.

Technical Data
General information
Connector 9 Pins DIN / relay shape
Dimensions 30 x 30x 40 mm
Housing material PA66 GF30
Operating temperature -40 °C to 85 °C
Storage temperature -40 °C to 85 °C
Ingress protection IP53
Operating voltage Vsupply 9 to 30 V DC
Pre-fusing 1 A
Current consumption <30 mA at 24 Vsupply
Input details
Inputs / Outputs
2 CAN busses Galvanic isolation betwenn two ports
2 CAN termination Wiring connection of 120 Ω on each CAN port possible
2 Isolated ground The two ground lines are split inside the module, do not connect them together.

Hardware map

Order information
Available references Part number
ICCS CAN Isolator ICS-102240
9 pins IP65 socket
ICS-102300
9 pins standard socket
X02783

Datasheet