SKW - Connector

Features

  • Currents up to 20 A at 85°C
  • Connector with 2, 3 or 4 chambers
  • Repeatedly pluggable without tools
  • Large air and creepage path for high voltages
  • Design with houd for contact protection and secure locking
  • Secure prepositioning through pilot pin on casing

Sample Reques

Data sheet

Electrical parameters  
Current carrying capacity 20 A at 85 °C
Voltage max 500 V
Contact resistance < 0.5 mΩ
Mechanical parameters  
Mating cycles 5
Grid 5.0 mm (offset)
Wire cross-section 1.0 mm² to 2.5 mm²
Insertion forces Fi ≤ 80 N (after 1 to 5 insertions)
Extraction force Fe ≥ 30 N (after 5 insertions)
Pull-out or push-out forces of contacts F max > 120 N
Locking in PCB Fi max ≥ 120 N
Environmental conditions  
Operation temperature -40 °C to +85 °C
Material  
Plastic body PA
Contact material CuFe2P
Contact surface (SKEDD fork) Silver
Contact surface (crimp zone) Galvanic Sn
PCB  
PCB thickness 1.5 to 1.6 mm
Final diameter +0.1 / -0.6 mm
Final copper layer thickness min 25 µm
Residual ring > 0.1 mm