SKV-Connector

Applications

  • (High voltage) jumper
  • Connecting two PCBs on the same level (coplanar)

Processing

The SKVs can be inserted into and extracted from the PCB by hand.

Sample Request

Data sheet

Mechanical parameters
Mating cycles 10

Grid
K97455 K98641
4.00 mm 6.0 mm
Electrical parameters
Current carrying capacity 18 A at 85 °C

Voltag max
K97455 K98641
460 VRMS / 3300 V
(1,2/50 μs)
860 VRMS / 5040 V
(1,2/50 μs)
Insulation 2.4 mm* 4.4 mm*
Contact resistance < 0,5 mΩ
*This information applies to a residual ring of 0.1 mm according to DIN EN 60664-1 (VG2, printed circuits)
Ambient conditions  
Installation situation Horizontal installation,
limited vibration dependability
Operating temperature -40 °C to +90 °C
Material
Contact material CuSn6

Contact surface
K97455 K98641
Sn (stamping edge) Galvanic tin
PCB
PCB thickness 1.5 mm min
Final diameter 1.40 +0.1 / -0.06 mm
Final copper layer thickness 25 µm min
Residual ring 25 µm min
Processing parameters
Insertion forces ~ 20 N
Extraction forces ~ 15 N