REDline Central Electrical Unit

Standard Design for Special Vehicles

The REDline Central Electrical Unit is based on a modular concept. The heart of it is a basic module, the “Traffic Regulation Module (TRM).” This is supplemented by a number of additional modules that can be combined with one another as desired. In this way an individual system module can be made up from several standard products.

The numerous advantages speak for themselves:

  • Plug & Play installation
  • Assemblies made up of standard products allow individual solutions for your vehicle‘s electrical system
  • Small size allows installation even when space is restricted
  • High reliability and a long life
  • Quick delivery
  • Maintenance friendly
  • Suitable for extension of existing central electrical systems

Traffic Regulation Module

- an all-round basic module

Datasheet

16-0 Module

- a module for more function protection

Datasheet

12-1 Module

- a module for additional functions

Datasheet

9-2 Module

- a module for more flexibility

Datasheet

8F-6R Module

- a module for even more additional functions and flexibility

Datasheet

2MF-2PR Module

- a module for high power applications

Datasheet

Power Logic Module

- a module for logical functions

Datasheet

0F-12μR Module

- a module for maximum flexibility in relay connection

Datasheet