REDline Power Boxes

With the product family REDline Power Boxes Würth Elektronik ICS offers system solutions for power distribution, signal transfer and function control in commercial vehicles.

The REDline Power Boxes are characterised by high cost-effectiveness, which is based on the standardisation of the housing, with simultaneous custom configuration of the printed circuit board and thus the functionalities.

With the platform concept of the REDline Power Boxes various applications can be implemented and requirements can be fulfilled. The access to serviceable components can be done without tools, as well as the lid mounting. There is also the possibility to integrate a label into the lid. Additionally, every box includes integrated compression limiters. The high IP protection classes guarantee a high degree of security. Custom-specific projects can be realised quick and uncomplicated – starting with the circuit diagram to the finished product - ensuring a short time-to-market.

Würth Elektronik ICS offers six application-specific versions of the REDline Power Boxes. Click here for an overview.

REDline Power Boxes from Würth Elektronik ICS

The advantages of our REDline Power Boxes summarised:

  • Decentralisation of the electrical systems is possible
  • The boxes can be mounted on different positions in the vehicle
  • Simply mountable or replaceable (Fast main cable harness disconnection)
  • High IP protection classes
  • Cost-effective solutions for decentral wiring systems
  • Optimal suitable to realise different vehicle options
  • Quick and uncomplicated system implementation – from the circuit diagram to the product

Further details can be found in our REDline Power Boxes brochure

Our REDline Power Boxes at a glance

REDline Power Box Twin

The ideal main power distributor for vehicle electrics.

REDline Power Box Hybrid

The high current fuse and relay box integrates circuit board technology and copper bars in one compact unit.

REDline Power Box M Plus

The ideal solution when the power distribution has to be positioned between the engine’s and driver’s compartment.

REDline Power Box Medium

A compact solution for power supply, protection and control of optional functions in vehicles.

REDline Power Box Mini

The flexible solution for modular systems or as extension to the main power distribution.

REDline Power Box 6F

Fuse box with 6 MIDI fuses in standard housing.