REDline Power Box Twin
A compact size and high level of flexibility make the REDline Power Box Twin the ideal main power distributor for vehicle electrics. Individual adaptations are no problem. You will benefit from the following features:
- 160 x 150 mm PCB area, with the possibility of placing numerous components
- Flexible connector system
- Up to four current inputs/outputs
Features
- Standard box with customised PCB
- Compact size: 280 x 192 x 87 mm (with mating connectors)
- Temperature range: -40 °C to +110 °C
- Up to four power connections:
- M5, M6, and M8 powerelements
- Radlok 3.6, 5.7 and 8
- No element
- IP66 / IP69K (dust-proof / protected against splashing water)
- Tool-free service lid mounting
- Safe and easy service access
You can integrate following components, among others:
- Standard Micro, Mini, and Power relays
- MINI, ATO, MAXI, MIDI, and MEGA fuses
- Two LeavySeal connectors: 31-pin or 39-pin