REDline Power Box Mini
Compact size, high protection class: The REDline Power Box Mini ideally complements power distribution systems in vehicles, and can be installed almost anywhere in the vehicle.
It is equipped with:
- A 68 x 90 mm PCB
- A 21-pin LeavySeal connector (available in four keyings)
This allows you to easily integrate optional functions in the vehicle and modularly structure the power distribution.
Features
- Compact size: 136 x 90 x 98 mm
- Temperature range: -40 °C to +110 °C
- Up to two power connections:
- M5, M6 and M8 powerelements
- Radlok 3.6, 5.7 and 8
- No element
- IP66 / IP69K protection class (dust proof / protected against powerful water jets under pressure)
- Pass-through wall mounting
- Possibility of expansion by attaching several modules to one another
Data sheet
- REDline Power Box Mini
(PDF, 885KB)