REDline Power Box M Plus

The REDline Power Box M Plus is the ideal solution when the power distribution has to be positioned between the engine’s and driver’s compartment. The integration of a MEGA fuse on the outside of the box allows the protection of the components and creates a secured power line.

It is equipped with:

  • A 174 x 100 mm PCB area
  • Up to four powerelements
  • A 31-pin, 39- or 62-pin LeavySeal connector

Features

  • Compact size: 193 x 148.8 x 97.3 mm
  • Temperature range: -40 °C to +85 °C
  • Up to four power connections:
    • Threaded: M5, M6 or M8
    • Radlok 3.6, 5.7 or 8
    • SurLok 3.6, 5.7 or 8
    • LED indicator
    • Closed input
  • IP66 / IP69K protection class (dust proof / protected against powerful water jets under pressure)

Data sheet