REDline Power Box 6 MF

The REDline Power Box 6 MF is a primary fuse box designed for power distribution in vehicles. It can be placed first in line after the battery, as well as in a more remote location within the vehicle.

Profit from the following benefits:

  • Provides a sealed housing for up to 6 MIDI fuses (32 V and 70 V versions)
  • Suitable for placement in rough environments (e.g. engine, chassis or battery area)

Features:

  • Compact size: 170 x 112 x 48 mm
  • Temperature range: -40 °C to +85 °C
  • IP protection class: IP66 (dust proof / protected against powerfully jetting water)
  • Total current up to 300 A
  • Material: PBT GF20 (UL94-V0)
  • Output wire size: 6 x M5 cable lug (up to 25 mm²)
  • Blind sealing available, in case of unfused output
  • Input wire size: 1 x M8 cable lug (up to 70 mm²)