WE meet @ digital days 2020 - virtual conference

Welcome to WE meet @ digital days, December 1st – 3rd! We have missed seeing you in-person.

We’ve created a comprehensive conference programme with practice-oriented presentations for you to enjoy. We also have new product presentations by our electronic and electromechanical component experts - including product applications. All presentation will be live and totally free, with the opportunity to contact us directly.

We realize everyone is busy and you might not be able to attend all of these presentations, so they will be available on our website shortly after the event.

You can also visit our virtual exhibition booth, which is equipped with all new product highlights and information.

As always, you can stay informed about our products by looking at our online catalog.

You need help with the registration, or you have any other questions? Please contact us: exhibition@we-online.de

Click here for the FAQs

Agenda (Timezone CET)

Click here for the PDF download of the agenda.

Please open the individual timeslots below for registration

Tuesday, 1st December 2020

8 AM: Board Level Shielding and handling Common-Mode noise in new high frequency technologies.

Ashiro & Antonio

Speakers: Ashiro Chen & Antonio Alcarria | Duration: ca. 30 min + Q&A

Year after year in electronics working frequency is increased and technologies such as IoT, IO-Wireless Link and GNSS mean the using of a huge number of devices interacting with each other on concentrated places. With the increase in switching speeds in digital circuits like USB 3.1/3.2, the common-mode noise is being generated at higher and higher frequencies.

The new WE-SHC is a seamless cabinet designed especially for a high performance on high frequency aiming to provide a fitting shielding and the WE-CCMF is an evolutionary choke designed specifically for your high speed digital design.

Registration

9 AM: Thermal simulation of power loss and heat distribution on PCBs for MagI³C Power Modules using RedExpert

Speaker: Martin Greubel | Duration: ca. 30 min + Q&A

This presentation gives an introduction into the online designing tool REDEXPERT® for MagI³C Modules. Focus of the presentation is on the self-developed thermal tool for REDEXPERT®. With this tool, the power dissipation and surface temperature of the MagI³C Power Module can be determined and heat distribution on the entire PCB can be uniquely displayed on a heat map. Finally, an example of a thermally optimized module selection with REDEXPERT® is given using a concrete application, to show the added value of thermal simulation during the design-in phase.

Registration

10 AM: RF connectors: How to choose the suitable product based on frequency, losses, handling and costs

Speaker: Thomas Robok | Duration: ca. 30 min + Q&A

After refreshing RF Basics we talk about Würth Elektroniks Portfolio of RF Connectors. Different Types and Sizes for PCB, Panel and Cable are suitable for different Connecting Situations. Adaptors and Cable Assemblies are available to complete your Application. We will explain how to choose the right products regarding characteristics like Frequency, Losses, Handling and Costs

Registration

11 AM: Electromechanic: Introduction of new products

Speaker: Götz Schattmann | Duration: ca. 15min + Q&A.

During this presentation you will get all information about the new products of the Electromechanics division of Würth Elektronik.

Registration

11:30 AM: Automotive: Introduction of new products

Speaker: Lorandt Fölkel | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new products of the Automotive division of Würth Elektronik.

Registration

1 PM: How cable & PCB ferrites can help to prevent EMC issues

Speaker: Lorandt Fölkel | Duration: ca. 30 min + Q&A

Anywhere voltage, current and frequencies are present EMI issues can arise. Combined with limited space like in automotive applications it is a quite challenging job for engineers to design applications according to international standards e.g. CISPR 25. Therefore, it is important to understand which kind of EMI interference has to be suppressed and where it comes from. Cable and PCB ferrites can help to stay within EMI limits given by standards. How they work and how to use them in an efficient way will be explained in this session. Also their function regarding the EMI noise will be discussed.

Registration

2 PM: How to select the suitable SMT Ferrites? Material, behavior and key parameters. Simulation with REDEXPERT providing a new dimension for selection

Speaker: Igor Rodrigues | Duration: ca. 30 min + Q&A

Selecting the correct SMT ferrite for your circuit can be key in order to save costs and have a great filtering with a high insertion loss. In order to achieve this, we must be conscious of the diverse materials and parameters of the SMT ferrites. We will discuss these and go a step further giving you practical tips that will make it easier the next time you have to design-in an SMT Ferrite. As a more than you expect, we will learn how to utilize RedExpert, a selection tool that will help on this process, making it faster and convenient.

Registration

3 PM: How to select the suitable EMC cable ferrite according to parameters and application.

Speaker: Igor Rodrigues | Duration: ca. 30 min + Q&A

Many people, when facing an issue on an EMC Lab tend to simply go ahead and grab the first Snap-On ferrite that they see and clamp it to the cable. Nevertheless, there are various factors, parameters, and conditions that we have to account before clamping a ferrite to a cable. We will see together what all these parameters mean as well as how we select the most appropriate ferrite to your next project in order to get the best results. As a bonus, we will utilize RedExpert in order to select cable ferrites in a smooth and almost effortless way.

Registration

4 PM: Does size really matter? – Design effects on crystal downsizing

Speaker: Sarah Moschuez | Duration: ca. 30 min + Q&A

The current trend in the industry is the miniaturisation of applications and electronic components. Therefore, quartz crystals also get smaller and smaller. However, using a smaller crystal could lead to several problems during the circuit design. In this presentation, we will look at the influences of crystal downsizing and show how potential problems can be avoided. We will also give general advices on how to design a crystal and what parameters need to be considered.

Registration

5 PM: Frequency Products (Quartz & Oscillators): Introduction of new products

Speaker: Susanna Engel | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new Frequency Products (Quartz & Oscillators) of Würth Elektronik.

Registration

Wednesday, 2nd December 2020

8 AM: How Energy Harvesting can make your application autonomous: Basics, examples, applications.

Speaker: Lorandt Fölkel | Duration: ca. 30 min + Q&A

Introduction to Energy Harvesting, what type of ambient energies are available, what are the challenges in converting (& storing) these energies into usable energy? Examples of real life use cases demonstrating that Energy Harvesting has already progressed from the laboratory to commercial applications. Some power electronics related applications for Energy Harvesting. How to convert the ambient energy to usable energy? In case that are problems with energy & voltage levels & their sporadically, how can be solved. Much of the energy stored can be lost through leakage. Which tools/evaluation kits are available to develop self-powered electronics? New low power converter IC’s are developed which can be powered from multiple harvester at same time and manage the energy to power extreme low power microprocessors which have RF modules build in and can communicate wireless and could be totally autonomous powered.

Registration

9 AM: ZIF/LIF Interconnection – mechanical and electrical characteristics in Depth

Speaker: Fabian Altenbrunn | Duration: ca. 30 min + Q&A

First of all, learn about the mechanical properties, such as the different contacting and locking types with their special features. Then you will get a deep insight into the impedance properties of these connectors and cables.

Registration

10 AM: Single Pair Ethernet: Filter design considerations and Power over Data Line

Speaker: Martin Leihenseder | Duration: ca. 30 min + Q&A

Single Pair Ethernet embodies a new type of data transmission. Contrary to Multipair Ethernet, only two wires are needed. The small number of wires ensures thinner cable diameters and reduces cost.

But what does this mean for the circuit on the PCB?

The presentation explains our design considerations for filter designs from connector to PHY chip to fulfil all necessary EMI and safety requirements. Additionally, a demonstration board for 10BASE-T1L will be showed, were the filters and the PHY chip are included.

Registration

11 AM: Passive Components: Introduction of new products

Speaker: Thomas Brander | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new products of the Passive Components division of Würth Elektronik.

Registration

11:30 AM: Wireless Connectivity & Sensors: Introduction of new products

Speaker: Michael Lang | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new products of the Wireless Connectivity & Sensors division of Würth Elektronik.

Registration

1 PM: Sensors in the Change of Time From a Simple Sensor Cell to a Complex Sensor System

Speaker: Dr. Michael Brauer | Duration: ca. 30 min + Q&A

Today an innovative sensor system contains much more than just the single sensor cell. The increasing miniaturization in microelectronics development makes it possible today to design ASICs with remarkable performance and minimal size (Moore’s law). The presentation will show that besides an analogue to digital converter also complex digital signal processing is integrated. The performance of the ASIC is not only used to guarantee a compensated and balanced output signal. Complex algorithms also ensure signal evaluation, so that only application-relevant information needs to be forwarded.

Registration

2 PM: Power Inductors – More than meets the eye. Details of power inductor key parameters and design in various power topologies and how REDEXPERT optimizes the selection.

Speaker: Mohamed Al-Alami | Duration: ca. 30 min + Q&A

Investigating the key design and selection parameters for power inductors. This includes optimizing efficiency through the minimizing of both AC and DC losses using REDEXPERT. The seminar takes into account the size of the component, the temperature rise, layout and tracking as well as alternative circuit design specifications options. Various converter topologies will be reviewed as part of the above investigation.

Registration

3 PM: Capacitors – Wish it was so simple. Ideal vs real and its impact on signal integrity, noise and EMI performance.

Speaker: Mohamed Al-Alami | Duration: ca. 30 min + Q&A

The impact of capacitor selection on power integrity will be presented based on a Boost Converter practical example. The impact of parasitic elements on the behavior of a capacitor and the selection of a suitable capacitor technology for the application/function will be identified. REDEXPERT and LT Spice are very useful tools to understanding the behavior of a capacitor particularly under practical operating conditions (parasitic elements, temperature, DC bias, Impedance, Life).

Registration

4 PM: How to simplify your USB-C DC/DC project using ON Semi reference design

Speaker: Andrew Yoo (On Semiconductor) | Duration: ca. 30 min + Q&A

Designing of USB-C PD application with DC/DC converter and USB-C PD controller. The board is mainly composed of NCV81599, FUSB3307 and peripherals . The NCV81599 is buck boost DC/DC converter, and FUSB3307 is USB-C PD device. Also there are discrete NFETS for switching purpose, Inductor, Capacitors and connectors for USB-C and debug purpose. The EVB is can run off car battery ranging from 4.5V to 32volt and Upon sink device attach, the EvB provides various voltages per request such as 5, 9, 12, 15, 20V and PPS. PPS is programmable power supply which is 50mA current and 20mV voltage step. The kit can be running off car battery directly and also has protection circuits on the USB C connector pins. The EvB kit is compact size for both Industrial and Automotive applications.

Registration

5 PM: SiC Gate Driver Systems with WE-AGDT series

Eleazar Falco, Application Engineer

Eleazar Falco, Application Engineer

Speaker: Eleazar Falco | Duration: ca. 30 min + Q&A

Silicon Carbide (SiC) MOSFETs are gaining popularity in trending areas like E-mobility, renewable energy or industrial drives. Their extremely fast switching speed helps to achieve higher efficiency, smaller size and lower system cost. However, faster switching transitions and ever higher switching frequencies pose a challenge to the gate drive system, requiring more drive power and higher CMTI capability, amongst others. In this WEbinar, we will review key design considerations and show how the new WE-AGDT transformers from Würth Elektronik can help you overcome these challenges.

Registration

Thursday, 3rd December 2020

8 AM: Antenna matching. Small overview of the service and portfolio

Speaker: Jose Martos | Duration: ca. 30 min + Q&A

In the IoT era, the multilayer chip antenna has become very popular. It offers high efficiency in a very small size. In addition, it does not require as much RF expertise as other kind of antennas and is easy to integrate in your device.

However, the chip antenna needs a matching circuit to improve its efficiency. The design of this circuit does require some know-how. WE offers a complete support in matching the multilayer antenna in your device.

This webinar explains in detail what is the antenna matching and how WE can support you with a wide RF portfolio in products and services.

Registration

9 AM: Successful design of SMT spacers by choosing the right options

Speaker: Remco Van de Griendt | Duration: ca. 30 min + Q&A

Often Hex spacers are used to support stacked PCBs or the assemble housing and PCBs together. But this will take time and a quite big assemble costs, because you must do it manual by hand. In this webinar we will explain how the assemble costs can decrease. We will explain how everybody can make the right solution for their need to mechanical support their stacked PCBs. And how to assemble their housing to their PCB. It is not easy to design this to get a mechanical stable connection. We will give tips and tricks to get the right mechanical stable connection between the PCB and SMT spacer. After this webinar you have the right tools to choose the right option with the right mechanical stable connection for your application.

Registration

10 AM: EMC Filters – From component to design

Speakers: Stefanie Birkenbach & Robert Hartung | Duration: ca. 30 min + Q&A

Designing with EMC in mind is not always an easy task; the mindset of the design engineer needs to focus into the parasitic effects and coupling methodologies. During this presentation, we will discuss the different origins of the EMI and the features of the components, which helps us to fight them.
During the presentation we will deal with the following topics:

• The need for filters and different topologies.

• Components and technologies.

• Choosing components for a filter.

• Design and simulation of filters.

Registration

11 AM: Power Modules: Introduction of new products

Speaker: Eva Helmstetter | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new products of the Power Modules division of Würth Elektronik.

Registration

11:30 AM: Optoelectronics: Introduction of new products

Speaker: Dr. Zhelio Andreev | Duration: ca. 15min + Q&A

During this presentation you will get all information about the new products of the Optoelectronics division of Würth Elektronik.

Registration

1 PM: Horticulture LEDs – high and low power application examples

Speaker: Dr. Zhelio Andreev | Duration: ca. 30 min + Q&A

Horticulture – or how to have fresh vegetables, from sustainable, ecological and energy efficient sources, have experienced a worldwide boom with the development of new efficient LED light sources. Würth Elektronik eiSos offers a wide range of products for Horticulture applications, with different power and wavelength. Unfortunately, with such large choices, there are a lot of open questions about the correct application and choice of LEDs. In the current talk, a short introduction about the importance of wavelength and their effect on plants will be given. In addition, the application and the illumination properties of the different LEDs and their benefits will be discussed. The goal is, to provide the future Horticulture lamp user, how to plan different lamps and successfully apply them in his application.

Registration

2 PM: Shielding Options and solutions. What best fits your design

Speaker: Igor Rodrigues | Duration: ca. 30 min + Q&A

In order to pass EMC and/or keep your product working up to the standards you need, or when on-board filtering or fitting a ferrite is not feasible, the utilization of Electromagnetic Shielding Materials turns into a necessity.

Currently WE offer a large amount of shielding solutions which can do this and much more. But which one is the ideal for your specific project? During this session we will explore all the options available and their respective applications as well as taking a quick look at Thermal Management solutions from WE.

Registration

3 PM: DC/DC Input Filtering – Watch out, instability is about. Design criteria and pitfalls of input LC filter for a DC/DC regulator

Speaker: Mohamed Al-Alami | Duration: ca. 30 min + Q&A

Conducted emissions filtering introduced on the input of a DC/DC regulator are common for various applications. PoE, 48V, 24V, or 28V DC rail systems are some of those. On the face of it, this is a simple and effective LC filter solution to achieve compliance and to reduce differential mode noise at the switching frequency of the regulator and its harmonics to the required limit levels of the relevant standard. We will investigate the pitfalls of this simple solutions and how to select the L and C and what impact they have on the stability of the power supply control loop.

Registration

4 PM: Wireless Power Transfer enables IIoT – We Cut the Cord !

Speaker: Cem Som | Duration: ca. 30 min + Q&A

Innovative Wireless Power Transfer (WPT) technology provides both the power and the data communication channel for Industrial IoT applications. In this session we will describe and show practical examples of IIoT solutions with user data from WE sensors WSEN passing through WPT channels for display on LCD boards and on to the cloud.

The WE WPT Development Kit and add-on LCD board enables fast implementation of such solutions. There will be hands-on guidance to show how to start-up and realize such IIoT solutions and all necessary tools and information and where to find them.

Registration

5 PM: EMC- interference search and measures

Speaker: Lorandt Fölkel | Duration: ca. 30 min + Q&A

We live in a world where we are surrounded by a wide variety of electronic devices, all operated by one or more converters. Nowadays, every developer expects the highest efficiency and best EMC behavior from these converters. If a few simple rules from analog technology are observed, it is possible to meet these requirements.

In our webinar we will look at converters under different aspects and work out the appropriate filter. The different filters will be compared using a simulation program.

Even if there is no universal solution that fits every design, we will look at several examples of converters and discuss the solutions used.

Registration

Click on the picture to get to the virtual booth

FAQ

How can I register for the "WE meet @ digital days" event?

You have to register individually for each presentation slot. You can do this very quickly by clicking on "Registration" at the top of the agenda for each presentation and completing the registration. On the day of the presentation you only have to login with the link from the confirmation e-mail..

Is there a fee for participation/registration?

The complete event is free of charge.

When and for how long can I register?

Registration is open now and it is also possible to register at short notice on the days of the event.

In which language are the presentations?

The presentations will be in English.

How long does a presentation slot take?

A technical presentation lasts 30 minutes and a new product introduction 20 minutes. After the presentation there will be time for a short Q+A.

What are the technical requirements to participate in the digital days?

The digital days are held using the GoToWebinar tool. All you need to use the tool is a PC or laptop with an integrated current browser version (preferably Google Chrome) and integrated speakers or headphones.

Can I watch the presentations afterwards?

All presentations will shortly be made available as recordings on this website.

I have a question that is not answered here in the FAQs, who can I contact?

The orgateam at exhibtion@we-online.de is available for your questions.