ON Semiconductor: #LIGHTING-1-GEVK; Connected Lighting Platform for LED Control

The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens.

The base platform comprises of four components:

  • An LED module, supporting 2 strings (warm white and cool white) of 16 LEDs
  • A Bluetooth(R) Low Energy connectivity board featuring RSL10 SIP
  • An AC/DC power board (Vin AC: 90 - 270V, Vout DC: 55V, Pout electrical: 70W, Power Factor
    > 0.99 at full load)
  • An LED driver board featuring FL7760 (Dimming down to 0.6%, Telemetry data, 12-bit PWM)

The platform provides several LED control functionalities using the RSL10 Sense and Control mobile app (IoS, Google Play) or web client. The platform is supported by a comprehensive development environment, including a CMSIS-Pack featuring customizable firmware, Free RTOS, and various use cases.

The PoE Power Module is available separately for Power Over Ethernet (PoE) connectivity up to 90 Watts.

Read more about the Reference Design here.

Components from Würth Elektronik:

LIGHTING-1-GEVK - LIGHTING-POWER-AC-GEVB