Würth Elektronik offers the complete product range from connectors, components for filtering of EMI noise, ESD surge protection as well as AC/DC to DC/DC power conversion for USB 3.1. The specially designed products are featured in the Würth Elektronik USB Type-CTM EMC Dongle to easily and quickly validate the EMC and Surge compliance of your application. Our products are referenced in the USB Type-CTM reference designs of leading IC manufacturers.
The Portfolio
- USB licensed and TID listed Type-CTM Connectors WE-COM
- 60 W and 100 W Vbus filter
- Pulse stable chip bead ferrites WE-MPSB for hot-pluggin
- High efficiency molded power inductors WE-MAPIfor Vbus filter
- High speed, low noise data transmission filter with WE-CNSW HF
- Low parasitic capacitance WE-TVS
WE-MPSB | WE-MAPI | WCAP-CSGP | WE-TVS | ||
---|---|---|---|---|---|
USB Power Delivery 2.0 (Profile 5) |
100 W 20 V @ 5 A |
74279226101 |
74438356012 |
885012107018 |
824014885 |
USB Power Delivery 2.0 (Profile 4) |
60 W 20 V @ 3 A |
74279221111 |
74438336012 |
Eye diagram of the dongle with activated USB equalizer (@ 10 GBit/s)
Dongle and Connectors
USB Type-CTM Dongle
Würth Elektronik offers a USB Type-CTM EMC dongle for immediate verification in your application
Order the USB Type-CTM EMC dongle here.
- 10,000 mating cycles
- Rated to 5 A
- 100 V withstanding voltage
- TID listed
- Connector Dust Covers
- Other USB connectors available

- Plug & Play power supply up to 100 W
- Complete solution consisting of the following boards´.
- 40 W source
- 100 W source
- Up to 100 W load
- 5 A cable and power supply included
- Up to 20 V power profiles already pre-set
- Order Code: 744730
Useful Links:
Input/Output Connectors: To the product family
App Note Effective USB 3.1 filtering and protection: ANP007
USB Type-CTM Power Delivery Development Kit: Quote here