SMT Spacers from Würth Elektronik significantly optimize the assembly process of electromechanical units. Mounting conventional spacers takes a lot of time, SMT Spacers are tailor-made for full automation. Available on reel, they can be positioned very precisely on the PCB. Different designs cover a wide range of applications for fast, strong and safe soldering connections.
Type | Thread/Through Hole (mm) | Lengths (mm) |
---|---|---|
Internal Thread |
M4 M3 M2.5 M2 M1.6 |
1 - 10 1 - 15 1 - 10 1 - 8 1 - 6 |
Through Hole |
Ø4.5 mm Ø3.6 mm Ø2.7 mm Ø2.25 mm |
1 - 10 1 - 15 1 - 10 1 - 8 |
External Thread | M3 | 1 - 10 |
Reverse Type |
M3 Ø3.2 mm |
2.6 - 11.6 2.6 - 11.6 |
Fixed with Snap Rivet | Ø2.15 mm | 2 - 10 |
Right Angled |
M3 Ø3.3 mm |
|
Mounting Button | for M3 Thread | |
Distance cap for intermediate 0.5 mm heights |
For Spacer with 6 mm outer diameter, starting at 2.5 mm height |
|
Pan Head Plastic Screw | M3 |
Product Benefits
- Fast and precise process
- Instant removable kapton foil
- Strong holding forces and torques
- Highest process reliability
Useful links:
- SMT Spacer for Fully Automated Assembly: #askLorandt
- The Product Family of SMT Spacers: More