The infrared emitters and photodetectors from Würth Elektronik ensure perfect optical coupling and extremely fast switching times. Provided in all industry standard packages. Optimize your sensing applications, data transfer or detection uses. Available ex stock.
Samples free of charge.
#InfraredDreamteam from Würth Elektronik eiSos
Product Benefits
- Perfect optical coupling
- Fast switching times
- Wavelengths: 850 & 940 nm
- With / without daylight filter
Perfect Match Efficiency
The maximum sensitivity of the photodetectors perfectly matches the emitter spectrum.
Perfect match of IR LEDs and Photodetectors:
100 % @ 940 nm with filter
95 % @ 850 nm without filter
Switching Time up to 100 MHz
The extremely fast switching time of a few nanoseconds ensures high data transfer rates.
Series | Size | Wavelength (nm) | Radiant Intensity (mW/sr) | Viewing Angle |
---|---|---|---|---|
WL-SICW | 0402,0603,1206 | 850/940 | 5-6 @ 20 mA | 80°-150° |
WL-SISW | 0402,1106,1104,1002,1206 | 850/940 | 0.8-11 @ 20 mA | 45°-150° |
WL-SIRW | 1206 | 850/940 | 5-20 @ 20 mA | 30° |
WL-SITW | 3528 | 850/940 | 8-9 @ 50 mA | 120° |
WL-SIMW | 3535 | 850/940 | 220-350 @ 1 A | 90° / 130° |
WL-TIRW | 3 mm, 5 mm | 850/940 | 30-85 @ 50 mA | 35° |
Series | Size | Wavelength (nm) | Photocurrent @ VR=5V, Ee=1mW/cm² (μA ) | Viewing Angle |
---|---|---|---|---|
WL-SDCB | 1206 | 940 | 1.8 | 140° |
WL-SDSB | 1104 | 940 | 2.5 | 150° |
WL-TDRW | THT 5 mm | 940 | 28 | 35° |
WL-TDRB | THT 5 mm | 940 | 31 | 35° |
Series | Size | Wavelength (nm) | Collector Current @ VCE=5V, Ee= 1mW/cm² (mA) | Viewing Angle |
---|---|---|---|---|
WL-STCW | 0603 | 940 | 1.6 | 150° |
WL-STCB | 1206 | 940 | 1.8 | 140° |
WL-STSW | 1104 | 940 | 2.5 | 150° |
WL-STRB | 1206 dome | 940 | 1.8 | 30° |
WL-STTW | 3528 | 940 | 3.1 | 120° |
WL-STTB | 3528 | 940 | 2.8 | 120° |
Useful links:
- IR LEDs & Photodetectors: To the product family
- Design kit IR LEDs: To the design kit
Discover our products in the online platform REDEXPERT for simple component selection and simulation: