MID-GDT

Low Profile Gate Drive Transformers

Characteristics

  • Surface mount
  • 5.38mm max height
  • Pick & placeable
  • Voltage time: 70Vμs minimum on secondary windings
  • Low leakage inductance
  • Functional insulation
  • Isolation voltage: 1500VAC
  • Designed to meet IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1
  • Operating temp: -40°C to 125°C

Applications

  • Industrial power supplies
  • Smart grid power supplies
  • Medical devices
  • Telecom base station power supplies
  • Motor drive control
  • Solar energy harvesting
Electrical Properties
Order Code L (mH) Turns Ratio LLKG (µH) IR (mA) CWW (pF) ∫Udt (μVs) UT (VAC)
750316093 1.710 1 : 1 : 1 0.50 200 70 70 1500
750316094 0.261 1 : 2.5 : 2.5 0.15 125 45 70 1500