• Skip to navigation (Press Enter).
  • Skip to main content (Press Enter).
  • Home
  • Career
  • Contact
  • English
more than you expect...
  • English
  • Deutsch
  • Français
Würth Elektronik: Electronic and Electromechanic Components
Würth Elektronik Group
  • Electronic & Electromechanical Components
  • Printed Circuit Boards
  • Intelligent Power and Control Systems
  • Electronic & Electromechanical Components
  • Products & Services
  • Applications
  • Wireless Power
  • 200 W Kit
  • 200W LCDBoard
  • Welcome
  • Products & Services
    • Online Catalog
    • New Products
    • Innovations
    • Applications
      • USB
      • TI-PMLK Learning Kit
      • AMBER PI
      • Digital Power
      • Energy Harvesting
      • Power Tools
      • Wireless Power
        • 15 W Kit Renesas Electronics
        • 200 W Kit
          • 200W LCDBoard
        • Reference Designs
        • Mix and Match
        • Infographic
        • FAQ
      • Design Your EMC filter
      • Custom Shielding Cabinets
      • Alpha/Omega Rack
      • Intel® Evaluation Board
      • RS-485
    • Service
    • Toolbox
    • Quality
    • Application Notes
    • Component Libraries
    • Reference Guides
  • Reference Designs
  • Download Center
  • About us
  • News
  • Events
  • Jobs & Careers
  • Contact
  • Newsletter
  • News
  • Events
  • Download Center
  • Contact
  • Würth Elektronik eiSos Group
  • Würth Elektronik Karriere
  • Würth Elektronik Group
  • Würth Elektronik
  • Lorandt Fölkel (@askLorandt)
  • Würth Elektronik Karriere
  • WE Speed Up The Future
  • Würth Elektronik Group
  • Würth Elektronik eiSos Group
  • Würth Elektronik Gruppe
  • Newsroom Würth Elektronik Group
My Samples (0)
  • delete
Get My Samples
Our partner
BirichaDigital To infineon
Power through the air
read more about this topic
Custom Coils
Wireless Power Coil Ask for custom coils
Wireless Power Charging Coil
Wireless Power Coil more
Reference Designs
more
Member of ...
Logo Wireless Power Consortium more
Wireless Power Solution
Visit us on element14

LCD Board for 200 W Development Kit

  • WE-WPCC 760308102142

The LCD board for the 200 W Development Kit is now available! Request your quote now.

On Transmitter Board

On LCD Board

  • WL-SMCW: 150080BS75000, 150080GS75000, 150080RS75000, 150080YS75000
  • WE-CBF: 74279202, 742792094
  • MagI3C-VDRM: 171011801
  • WR-BHD: 61200821621
  • WR-PHD: 61300311121, 61300411121
  • WE-MAPI: 744383130033
  • WCAP-ASLI: 8 65080443007
  • WCAP-CSGP: 885012207060, 885012207064, 885012207066, 885012207072, 885012207078, 885012207079, 885012208069
  • How to connect the LCD board to the transmitter board
  • Download BOM, Gerber files, schematic, layout
  • New Firmware for the Tx and Rx and firmware for the LCD board
  • Find here the Sensors Evaluation Kits Series.
  • Information on the Infineon Key Components

For more information please contact wirelesspower@we-online.com.

 

website copyright © 2021 Würth Elektronik GmbH & Co. KG, Germany. All rights reserved.

Sitemap  |  Imprint  |  Data Protection  |  Contact  |  Sign up to Newsletter