Power your device with USB Type-C
This kit provides a complete solution for the users to understand, extend and emulate the whole range of possibilities through the USB Type-C. It supports power delivery from SOURCE to SINK for up to 100W and can work seamlessly with existing USB hosts. The USB Type-C connector enhances ease of use for connecting USB devices with a focus on minimizing user confusion for cable and plug orientation. The USB Type-C PD kit has been developed in joint collaboration between STMicroelectronics & Würth Elektronik.
Get your quote for the kit here.
The USB Type-C Kit added values:
- Power supply up to 100 watts
- Plug & Play solution
- Complete solution consisting of the following boards:
- 40W source
- 100W source
- Up to 100W sink
- 5A cable and power supply included
- On board DC/DC converters (Source) and dead battery support (Sink)
- 5V, 9V, 12V, 15V and 20V power profiles already pre-set
- No firmware development required
- Flexible and modular approach for fast integration in your product design
- Country-specific adapters: UK, Europe, Asia
This kit stands for great flexibility through the USB Type-C. It is for those who want to have more organization and still have full power at sockets. The USB Type-C combines different types and transmits power up to 100 watts.
Applications:
- Industrial (e.g. Wall Plugs, Printers, Home Appliances)
- Consumer Electronics (e.g. Power Hubs, Proprietary AC-DC Adapters)
- Battery powered devices (e.g. Smart Speakers, Power Tools, Shavers)
- Flyer Design Kit USB Type-C
- Complete solution consisting of the following boards:
- 40W source
- 100W source
- Up to 100W sink - More reference designs with STMicoelectronics here
- For questions, please use our contact form or contact your regional sales contact.