Würth Elektronik - your only partner for USB solutions!
Which standard for which application?
Depending on the bit rate requirements of your application, different USB standards can be implemented. Below is a summary of some of the USB standards available:
USB Standard | Date Rate | Power | USB-A, B, micro B | USB-C |
---|---|---|---|---|
2.0 | 0.48 GBPS | 2.5 W | Yes | Yes |
3.0 | 5 GBPS | 4.5 W | Yes | Yes |
3.1 | 10 GBPS | 100 W | No | Yes |
3.2 | 20 GBPS | 100 W | No | Yes |
Application Notes
For practical tips and instructions, our USB-oriented application notes may be the right choice for you.
ANP002 - The Protection of USB 2.0 Applications
ANP007 - Effective USB 3.1 Filtering and Protection