Analog Devices Multi-Source Energy Harvester
Features
- 4 harvesters for different source types
- On-board solar cell and thermo electric generator
- Connectors for optional external generators
Quick Start
- Decide for your energy harvesting source
- Set the appropriate jumper JP1 to JP4 to feed the harvested source to the power connector.
- Optionally set jumper JP9 to ON for an extended buffer capacitance for all harvesters or set jumper JP10 to ON for an extended buffer capacitance for the TEG harvester
- Connect your application to the power connector
Detailed Information
- Manual – Using the Multi-Source Energy Harvesting Demoboard and functional description
- Design Files – Full set of development data including Gerber data and bill of material
- Datasheets – please go to the appropriate product page and download the datasheet from the right side menu
- Product Pages – Featured devices on the demoboard see list below
- More Energy Harvesting – Companion products and background information from Analog Devices
General Information
Solar Cell
LTC3105 - 400mA boost converter, MPP control, 250mV start-up
LTC3459 + LTC2935 – Micropower monolithic booster
Peltier Element – TEG
LTC3108 - Ultralow voltage boost converter and system manager
LTC3109 - Auto-polarity version of LTC3108
Piezo Element
LTC3588 - Piezoelectric energy harvesting power supply
Inductive Generator
LTC3588 - Inductive energy harvesting power supply
Caution
Only one source selector MUST be set at a time. Only one buffer cap selector MUST be set to ON at a time