Evaluation Board Line Filter

This Evaluation Board (744 998 1) is especially capable of handling unknown source and sink impedances and covers the following characteristics:

  • Pi-Filter for differential mode noise
  • LC-Filter for common mode noise
  • Discharging resistor for more safety

An inquiry can be made here.

Designator on PCB Article
CMC
Common mode choke
WE-CMB Size L
WE-CMB NC Size L
WE-CMB NiZn Size L
WE-ExB Size L
CX
X-Capacitor
WCAP-FTX2 Pitch 12.5
WCAP-FTX2 Pitch 15
WCAP-FTX2 Pitch 22.5
WCAP-FTXX Pitch 12.5
WCAP-FTXX Pitch 15
WCAP-FTXX Pitch 22.5
CY
Y-Capacitor
WCAP-CSSA Size 2211
R
Resistor
Resistor THT
At choice
GND / PE
SMT Shank
WE-SMSH
L / N / L‘ / N‘
Connectors (realizable through terminal block)
WR-TBL 691 201 520 002
WR-TBL 691 134 710 002
Standoff
Spacer
WA-SPAIE Thread M3
WA-SPAIE 971 100 365
WA-SStlE Thread M3