ShielDIY

Do it yourself Custom Shielding Cabinets

The ShielDIY is a fast prototyping solution for your Board Level Shielding cabinet. The kit is made up of a Nickel Silver sheet, with a thickness of 0.2 mm, with lines carved every 5mm for an easy bending and cutting. To build your prototype, we recommend to cut along the carved lines before bending to obtain the desired shape

#askLorandt erklärt: ShielDIY – Abschirmwirkung

If none of our standard shielding products fit in your application, Würth Elektronik offers a wide range of custom possibilities:

  • Flexible Width, Length and Height
  • Ventilation Holes
  • Marking of Logos, Indicators, Numbers
  • Internal Separaters to split the Shielded Areas
  • THT/SMT Versions
  • Frame + Cover or Single Piece Solution
  • Raw Material: Tin Plated Steel, Nickel Silver, etc.

WE support all stages of your design with different sample versions, from first sketch to mass production.

Würth Elektronik Standard Parts
Order Code Frame Order Code Cover Order Code One Piece Length
(mm)
Width
(mm)
Height
(mm)
3610213126S 3600213120S - 12.3 13.26 2.54
36103166S 36003160S - 16.1 16.1 3.6
36103205S 36003200S 36903205S 20.0 20.0 3.0
36103255S 36003250S 36903255S 25.0 25.0 3.0
36103255S 36003250S 36903255S 25.0 25.0 3.0
3610637256S 3600637250S - 25.0 37.7 6.0
36105266S 36005260S 36905266S 25.81 25.81 4.88
36103305S 36003300S 36903305S 30.0 30.0 3.0
36106326S 36006320S 36906326S 31.6 31.6 5.8
3610536336S 3600536330S - 33.28 36.43 5.08
36107406S 36007400S 36907406S 44.37 44.37 9.75
36103505S 36003500S - 50.0 50.0 3.0
36103605S 36003600S - 60.0 60.0 3.0

Order the ShielDIY Design Kit

Order here your ShielDIY Design Kit.