3D Files
Würth Elektronik eiSos offers you the 3D file with a filter search function to find the right product.
Enter in the search box the desired order code, product or library name.
Number of downloads: 5933
o169246v250 3D_Applicator (rev1).pdf
- Automatic Crimping Tool
- WR-MPC3 3.00 mm Automatic Crimping Tool
- WR-MPC4 4.20 mm Automatic Crimping Tool
- WR-WTB Automatic Crimping Tool
o85804v250 7466300_3D (rev1).pdf
- WP-SMRA REDCUBE SMT Right Angled Block
- WP-SMRA REDCUBE SMT right angled without Pins
o85805v250 7466313_3D (rev1).pdf
- WP-SMRA REDCUBE SMT right angled with Pins
- WP-SMRA SMT Right Angled w. Pins
2.54 mm Male Angled Box Header with long lever
2.54 mm Male Box Header with long lever
2.54 mm Male SMT Box Header (Reel)
6.35SQ Flange Round Post Rear Mount Bulkhead for PCB 1.6mm
Calypso
Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes
Elara-I
Elara-II
Erinome-I
Erinome-II
Metis-I
Metis-II
Mimas-I
Plastic Caps for SMA Jack Connector Cover
Proteus-I
Proteus-II
Proteus-III
Puck-I
Right Angle Jack
Right Angle Solder Leg 3.94mm Right Angle Solder Leg 3.94mm
Round Plastic Spacers WA-SPARO
SMT IP67 Tact Switch 6.2 x 4.1 mm
Snap-In Cable Holder with flexible Clamp Straps WA-CHSN
Tarvos-I
Tarvos-II
Tarvos-III
Telesto-I
Telesto-II
Telesto-III
Thadeus
Thalassa
Thebe-II
Themisto
Thyone-I
Titania
Triton
Type B with Pegs, High Current at Pin 1 & Pin 5 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current
WA-BCMC Battery Holder
WA-CHAD Adhesive Cable Mount Clip, Opening Sideways Type 1
WA-CHAD Adhesive Cable Mount Clip, Opening Sideways Type 2
WA-CHAD Cable Holder Self-Adhesive
WA-CHAD Size Miniature Cable Holder Self-Adhesive
WA-CHCL Cable Clip
WA-CHEP Cable Holder and Edge Protection
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
WA-CHFCHAD Miniature Flat Cable Clamp Self-Adhesive
WA-CHFCHAD Removable Flat Cable Clamp Self-Adhesive
WA-CHSN Miniature Cable Holder, Snap-In Device
WA-CHSN Snap-In Cable Holder Locking Top
WA-CHTW Standoff Twister for Cables
WA-CHTW Twister for Cables
WA-CHTW Twister for Cables with Self-Adhesive Base
WA-CLUG Tubular Cable Lugs
WA-CTIB Two-Way Base Self-Adhesive
WA-EXRV Mounting Button for SMT Steel Spacer M3
WA-EXRV Snap Rivet
WA-FCHSN Flat Cable Clamp with Arrow Head
WA-HEX Hexagonal Lock Screws for D-Sub
WA-MTAB Mounting Tabs
WA-PCCA Plastic Caps for D-SUB
WA-PCCA Plastic Caps for HDMI Connectors
WA-PCCA Plastic Caps for RJ11 Modular Jack
WA-PCCA Plastic Caps for RJ45 Modular Jack
WA-PCCA Plastic Caps for USB Connectors
WA-SBRIE Brass Spacer Stud, metric, internal/external
WA-SBRII Brass Spacer Stud, metric, internal/internal
WA-SBRRO Round Brass Spacers
WA-SCAP Distance Cap for SMT Steel Spacer Ø6mm
WA-SCRW Pan Head Screw w. cross slot M3
WA-SLED Metric spacer for 3 mm and 5 mm LED
WA-SMCH Surface Mount Cable Holder
WA-SMSE Steel Spacer with external thread M3
WA-SMSI SMT Steel Spacer with internal Thread M1.6
- o136380v250 3D_97730356334 (rev1).pdf
- o136385v250 3D_97730406334 (rev1).pdf
- o136395v250 3D_97730456334 (rev1).pdf
- o136404v250 3D_97730506334 (rev1).pdf
- o136413v250 3D_97730606334 (rev1).pdf
- o136363v250 3D_9774010633 (rev1).pdf
- o136366v250 3D_9774015633 (rev1).pdf
- o136369v250 3D_9774020633 (rev1).pdf
- o136372v250 3D_9774025633 (rev1).pdf
- o136375v250 3D_9774030633 (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M1.6 Bottom closed
- o136335v250 3D_97730256330 (rev1).pdf
- o136342v250 3D_97730306330 (rev1).pdf
- o136339v250 3D_97730306330 (rev1).pdf
- o136345v250 3D_97730406330 (rev1).pdf
- o136352v250 3D_97730456330 (rev1).pdf
- o136357v250 3D_97730506330 (rev1).pdf
- o136360v250 3D_97730606330 (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M1.6 with Pin
- o136427v250 3D_97730256332 (rev1).pdf
- o136430v250 3D_97730306332 (rev1).pdf
- o136441v250 3D_97730356332 (rev1).pdf
- o136447v250 3D_97730406332 (rev1).pdf
- o136450v250 3D_97730456332 (rev1).pdf
- o136453v250 3D_97730506332 (rev1).pdf
- o136458v250 3D_97730606332 (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M2
- o140213v250 3D_9774015243 (rev1).pdf
- o140214v250 3D_9774020243 (rev1).pdf
- o140215v250 3D_9774025243R (rev1).pdf
- o140216v250 3D_9774030243R (rev1).pdf
- o140217v250 3D_9774040243 (rev1).pdf
- o140218v250 3D_9774050243R (rev1).pdf
- o140219v250 3D_9774060243R (rev1).pdf
- o140220v250 3D_9774070243R (rev1).pdf
- o140221v250 3D_9774080243R (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M2.5
- 9774010151
- 9774010151R
- 9774015151
- 9774015151R
- 9774020151
- 9774020151R
- 9774025151
- 9774025151R
- 9774040151
- 9774040151R
- o140131v250 3D_9774027151R (rev1).pdf
- o140137v250 3D_9774030151R (rev1).pdf
- o173281v250 3D_9774035151 (rev1).pdf
- o173284v250 3D_9774045151 (rev1).pdf
- o140140v250 3D_9774050151R (rev1).pdf
- o139241v250 3D_9774055151 (rev1).pdf
- o140141v250 3D_9774060151 (rev1).pdf
- o139244v250 3D_9774065151 (rev1).pdf
- o140143v250 3D_9774070151R (rev1).pdf
- o173287v250 3D_9774075151 (rev1).pdf
- o140145v250 3D_9774080151R (rev1).pdf
- o173290v250 3D_9774085151 (rev1).pdf
- o140146v250 3D_9774090151 (rev1).pdf
- o173293v250 3D_9774095151 (rev1).pdf
- o140147v250 3D_9774100151R (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M3
- 9774010360
- 9774010360R
- 9774015360
- 9774015360R
- 9774020360
- 9774020360R
- 9774025360
- 9774025360R
- 9774030360
- 9774030360R
- 9774040360
- 9774040360R
- 9774050360
- 9774050360R
- 9774060360
- 9774060360R
- 9774070360
- 9774070360R
- 9774080360
- 9774080360R
- 9774090360
- 9774090360R
- 9774100360
- 9774100360R
- 9774110360
- 9774110360R
- 9774120360
- 9774120360R
- 9774130360
- 9774130360R
- 9774140360
- 9774140360R
- 9774150360
- 9774150360R
- o175776v250 3D_9774160360 (rev1).pdf
WA-SMSI SMT Steel Spacer with internal Thread M5
WA-SMSI Steel Spacer with internal Thread M4
- o103079v250 3D_9774010482 (rev1).pdf
- o103083v250 3D_9774020482 (rev1).pdf
- o103088v250 3D_9774030482 (rev1).pdf
- o103093v250 3D_9774040482 (rev1).pdf
- o103098v250 3D_9774050482 (rev1).pdf
- o103103v250 3D_9774060482 (rev1).pdf
- o103107v250 3D_9774070482 (rev1).pdf
- o103112v250 3D_9774080482 (rev1).pdf
- o103116v250 3D_9774090482 (rev1).pdf
- o103119v250 3D_9774100482 (rev1).pdf
WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
- o85818v250 9775026360_3D (rev1).pdf
- o85820v250 9775031360_3D (rev1).pdf
- o85822v250 9775036360_3D (rev1).pdf
- o85824v250 9775041360_3D (rev1).pdf
- o85826v250 9775046360_3D (rev1).pdf
- o85828v250 9775051360_3D (rev1).pdf
- o85830v250 9775056360_3D (rev1).pdf
- o85832v250 9775066360_3D (rev1).pdf
- o85834v250 9775076360_3D (rev1).pdf
- o85836v250 9775086360_3D (rev1).pdf
- o85838v250 9775096360_3D (rev1).pdf
- o85840v250 9775106360_3D (rev1).pdf
- o85842v250 9775116360_3D (rev1).pdf
WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
- o85819v250 9775026960_3D (rev1).pdf
- o85821v250 9775031960_3D (rev1).pdf
- o85823v250 9775036960_3D (rev1).pdf
- o85825v250 9775041960_3D (rev1).pdf
- o85827v250 9775046960_3D (rev1).pdf
- o85829v250 9775051960_3D (rev1).pdf
- o85831v250 9775056960_3D (rev1).pdf
- o85833v250 9775066960_3D (rev1).pdf
- o85835v250 9775076960_3D (rev1).pdf
- o85837v250 9775086960_3D (rev1).pdf
- o85839v250 9775096960_3D (rev1).pdf
- o85841v250 9775106960_3D (rev1).pdf
- o85843v250 9775116960_3D (rev1).pdf
WA-SMSSR SMT Steel Spacer fixed w. snap rivet
WA-SMST SMT Steel Spacer with through hole Ø 2.7
- 9774015951
- 9774015951R
- o140159v250 3D_9774010951R (rev1).pdf
- o140166v250 3D_9774020951R (rev1).pdf
- o140167v250 3D_9774025951 (rev1).pdf
- o140188v250 3D_9774030951R (rev1).pdf
- o140194v250 3D_9774040951R (rev1).pdf
- o140195v250 3D_9774050951R (rev1).pdf
- o136465v250 3D_9774055951 (rev1).pdf
- o140196v250 3D_9774060951 (rev1).pdf
- o136468v250 3D_9774065951 (rev1).pdf
- o140199v250 3D_9774070951R (rev1).pdf
- o140202v250 3D_9774080951R (rev1).pdf
- o140208v250 3D_9774090951R (rev1).pdf
- o140212v250 3D_9774100951R (rev1).pdf
WA-SMST SMT Steel Spacer with through hole Ø 3.3
- 9774010960
- 9774010960R
- 9774015960
- 9774015960R
- 9774020960
- 9774020960R
- 9774025960
- 9774025960R
- 9774040960
- 9774040960R
- 9774050960
- 9774050960R
- 9774060960
- 9774060960R
- 9774070960
- 9774070960R
- 9774080960
- 9774080960R
- 9774090960
- 9774090960R
- 9774100960
- 9774100960R
- 9774110960
- 9774110960R
- 9774120960
- 9774120960R
- 9774130960R
- 9774140960
- 9774140960R
- 9774150960
- 9774150960R
- o140092v250 3D_9774030960 (rev1).pdf
- o175779v250 3D_9774160960 (rev1).pdf
WA-SMST Steel Spacer with through hole Ø 4.5
- o103122v250 3D_9774010982 (rev1).pdf
- o103125v250 3D_9774020982 (rev1).pdf
- o103128v250 3D_9774030982 (rev1).pdf
- o103131v250 3D_9774040982 (rev1).pdf
- o103134v250 3D_9774050982 (rev1).pdf
- o103137v250 3D_9774060982 (rev1).pdf
- o103140v250 3D_9774070982 (rev1).pdf
- o103148v250 3D_9774080982 (rev1).pdf
- o103151v250 3D_9774090982 (rev1).pdf
- o103154v250 3D_9774100982 (rev1).pdf
WA-SMST Steel Spacer with through hole Ø2.25
- o85806v250 9774010943_3D (rev1).pdf
- o85807v250 9774015943_3D (rev1).pdf
- o85808v250 9774020943_3D (rev1).pdf
- o85809v250 9774025943_3D (rev1).pdf
- o85810v250 9774030943_3D (rev1).pdf
- o85811v250 9774035943_3D (rev1).pdf
- o85812v250 9774040943_3D (rev1).pdf
- o85813v250 9774045943_3D (rev1).pdf
- o85814v250 9774050943_3D (rev1).pdf
- o85815v250 9774060943_3D (rev1).pdf
- o85816v250 9774070943_3D (rev1).pdf
- o85817v250 9774080943_3D (rev1).pdf
WA-SNAD Snap-In Stop Spacer Self-Adhesive
WA-SNFR Snap-In Spacer Reverse Mount
WA-SNRM Snap Rivet Mount Spacer
WA-SNSH Snap-In Spacer Screw Mount
WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends
WA-SNSN Snap-In Keyslot Snap Locking on both ends
WA-SNSN Snap-In Spacer Snap Locking on both ends
WA-SNSN Snap-In Stop Spacer
WA-SNSN Snap-In Stop Spacer Snap Locking on both ends
WA-SNSR Self-Retaining Spacer
WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards
WA-SNTI Plastic Spacer Stud, metric, Thread/ Clip
WA-SPAIE Plastic Spacer Stud, metric, internal/ external
WA-SPAII Plastic Spacer Stud, metric, internal/ internal
WA-SSTIE Steel Spacer Stud, metric, internal/external
WA-SSTII Steel Spacer Stud, metric, internal/internal
WE-AGDT Auxiliary Gate Drive Transformer
WE-CCMF Ceramic Common Mode Filter
WE-CST Current Sense Transformer
WE-LAN LAN Transformer
WE-MLS Multiline EMI Suppression Ferrite
WE-RJ45 LAN Transformer
WE-SCFA Soldered Contact Finger Automotive
WE-SECF SMT EMI Contact Finger
WE-SMSA SMT Spacer Studs Automotive
WE-WPCC WPT/NFC Combination Coil
WE-WPCC Wireless Power Array
WE-WPCC Wireless Power Transfer Receiver Coil
WE-WPCC Wireless Power Transfer Transmitter Coil
WL-SMCW SMT Mono-color Chip LED Waterclear
WP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal
WP-PLUG REDCUBE Direct Plug Terminal
WP-SMBU REDCUBE SMT with internal blind-hole thread
WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
WP-SMBU REDCUBE SMT with internal through-hole thread
- o86626v250 3D_746600330 (rev1).pdf
- o86629v250 3D_746600430 (rev1).pdf
- o86632v250 3D_7466005 (rev1).pdf
WP-SMRA REDCUBE SMT Right Angled Block
WP-SMRA REDCUBE SMT right angled without Pins
WP-SMRA SMT Right Angled w. Pins
- o85845v250 7466310_3D (rev1).pdf
- o172337v250 3D_74663125 (rev1).pdf
- o172334v250 3D_7466312 (rev1).pdf
WP-SMRT REDCUBE SMT Reverse with internal thread
- o182548v250 Download_3D_74660013 (rev1).pdf
- o182551v250 Download_3D_74660014 (rev1).pdf
- o182554v250 Download_3D_74660015 (rev1).pdf
- o182557v250 Download_3D_74660016 (rev1).pdf
WP-SMRT REDCUBE SMT Reverse with internal through-hole
- o136326v250 3D_746600135 (rev1).pdf
- o136329v250 3D_746600145 (rev1).pdf
- o136332v250 3D_746600155 (rev1).pdf
- o176645v250 3D_746600165 (rev1).pdf
WP-TGCF REDCUBE PRESS-FIT two-part, ground terminal with circumference pin-plate
WP-THRBU REDCUBE THR with internal blind-hole thread
- o85794v250 74650173_3D (rev1).pdf
- o85795v250 74650174_3D (rev1).pdf
- o85796v250 74650194_3D (rev1).pdf
- o85797v250 74650195_3D (rev1).pdf
WP-THRBU REDCUBE THR with internal through-hole thread
- o85791v250 74650073_3D (rev1).pdf
- o85792v250 74650074_3D (rev1).pdf
- o85793v250 74650094_3D (rev1).pdf
- o85803v250 74655095_3D (rev1).pdf
WP-THRSH REDCUBE THR with external thread
- o85798v250 74651173_3D (rev1).pdf
- o85799v250 74651174_3D (rev1).pdf
- o85800v250 74651175_3D (rev1).pdf
- o85801v250 74651194_3D (rev1).pdf
- o85802v250 74651195_3D (rev1).pdf