News Archive

05.10.2012 Electronic & Electromechanical Components

Energy Harvesting Solution To Go

Energy harvesting made easy: Energy Micro, Linear Technology and Würth Elektronik enable fastest designs of batteryless products with the »Energy Harvesting Solution To Go«-Kit

read more

12.09.2012 Electronic & Electromechanical Components

Library Update in LTspice IV

Wurth Elektronik extended the component library for inductors with the last update of LTspice IV. More than 1500 inductors of Wurth Elektronik are now available in the LTspice IV simulation.

read more

14.08.2012 Electronic & Electromechanical Components - Custom Magnetics

Digi-Key and Wurth Electronics celebrate five years of excellent partnership

“Both companies put a high value to strategic partnerships within the electronics industry, and we have been growing over the last years together. We are proud to be a key manufacturer on Digi-Key’s line card,” says Lars Fahrbach, Global Distribution Manager at Wurth Electronics.

read more

14.08.2012 Electronic & Electromechanical Components

Würth Elektronik releases Wireless Power Chokes

Würth Elektronik eiSos GmbH & Co. KG has joined the Wireless Power Consortium and has released to a series of Wireless power chokes. The wireless power charging coil series WE-WPCC includes two different components. One in size 3737 and one in size 5555. Both are Qi compliant and evaluated and released by several IC manufacturers.

read more

20.07.2012 Electronic & Electromechanical Components

SMD power ferrite designed for high current applications

The new WE-MPSB series are high-performance SMD power ferrites utilizing multilayer technology, which were designed specifically for the suppression of electromagnetic interference in power supplies and DC/DC converters.

read more

03.07.2012 Electronic & Electromechanical Components

Molded SMD power inductor caters for superior saturation currents

SMD power inductor with high saturation current and compact design: The new high-performance, space-saving SMD power inductors series WE-LMHI is distinguished by high nominal and saturation currents.

read more
The employees stand in front of the new building

16.04.2012 Electronic & Electromechanical Components

Würth Elektronik opens local design center in Munich, Germany

An office for innovation and cooperation: Würth Elektronik eiSos officially opened its local design center on March 16, 2012 in Munich-Aschheim.

read more

01.02.2012 Electronic & Electromechanical Components

New Tact & Rotary Switches

Würth Elektronik's switches range is supplemented with four new series. In the tact switch range the series of the type 6x6 mm (WS-TST) and 12x12 mm (WS-TSW) are available in THT

read more