News Archive

09.12.2011 Electronic & Electromechanical Components

Common Mode Power Line Choke for ultra-slim products

With the WE-CMBH series Würth Elektronik now also offers a common mode power line choke in a horizontal version. With a profile height of only 22 mm the power line choke is ideal for slim housings.

read more

30.11.2011 Electronic & Electromechanical Components

Würth Elektronik eiSos joins Component Obsolescence Group Deutschland e.V.

On December 1, 2011 Würth Elektronik eiSos joined the COG (Component Obsolescence Group) Deutschland e.V.

read more

14.11.2011 Electronic & Electromechanical Components

Five new switch series expand product line

Five new series have been added to the product line of switches from Würth Elektronik.

read more

11.11.2011 Electronic & Electromechanical Components

SLIM transformer allows low design heights

Transformers of the WE-SLIM series are fitted into the recess of a printed circuit board which results with them being partly below and partly above the board.

read more

11.11.2011 Electronic & Electromechanical Components

SMD storage inductor with optimized soldering properties

With saturation currents up to 13 A and the extremely small package size of 4838 (4.8 × 4.8 × 3.8 mm) are special features of the SMD storage inductor in the WE-SPC series.

read more

19.09.2011 Electronic & Electromechanical Components

Radial Leaded Wire Wound Inductor in new design

Würth Elektronik has expanded its line of radial leaded wire wound inductors of the WE-TI series in the LM design (9.5 mm × 8.0 mm) to include eight models with inductances of 47 to 1500 µH.

read more

12.08.2011 Electronic & Electromechanical Components

Ring core double choke with low core losses

The coupled inductivity with two identical windings is distinguished especially by its very low core losses, very low DC resistance and high saturation currents of up to 120 A.

read more

09.08.2011 Electronic & Electromechanical Components

Two row terminal blocks added to product line

Würth Elektronik has expanded its product line of connectors by adding two row terminal blocks in the cage clamp and pluggable type versions.

read more

09.08.2011 Electronic & Electromechanical Components

3D files for Connectors and Switches

Würth Elektronik offers 3D files for all connectors and switches to download from the website.

read more

30.06.2011 Electronic & Electromechanical Components

Altium and Würth Elektronik collaborate on new component libraries

More than 1,500 passive components from Würth Elektronik available through AltiumLive

read more

10.06.2011 Electronic & Electromechanical Components

Würth Elektronik is approved HDMI associate

Würth Elektronik eiSos GmbH & Co. KG. is proud to become an HDMI adopter and a HDMI organization member effected April 2011. The Würth Elektronik HDMI connectors are now listed in the approved connector list which can be found on the website.

read more

25.05.2011 Electronic & Electromechanical Components

Würth Elektronik awards Distribution Growth Award to Farnell

Würth Elektronik has awarded Farnell with the Distribution Growth Award 2010. The award shows its recognition of the outstanding sales growth and high number of new product introductions throughout the past year with Farnell.

read more

28.04.2011 Electronic & Electromechanical Components

Construction of Technology Center in Waldenburg

Würth Elektronik eiSos invests in the future and constructs a new technology center in Waldenburg, Germany.

read more

26.04.2011 Electronic & Electromechanical Components

Statement on the natural catastrophe in Japan

Würth Elektronik eiSos is deeply shocked and distressed by the magnitude of the natural disaster in Japan and the resulting suffering of the people there. Currently, the consequences and effects are still difficult to assess. We are all following the news about the Japanese atomic plants with great anxiety.?

read more

11.04.2011 Electronic & Electromechanical Components

USB 3.0 connector with SuperSpeed technology

The WR-COM connector series is one of the first USB 3.0 connectors in the market that complies with specifications of the USB Implementers Forum.

read more