Now also for the Automotive Industry

Würth Elektronik offers WE-CAR-TEC snap ferrites

Waldenburg (Germany), November 22, 2022 – Snap ferrites have helped establish Würth Elektronik's renown as an EMC specialist. Now the manufacturer is launching another line of retrofittable interference suppression solutions with AEC-Q200 qualification, as required for the automotive industry. The WE-CAR-TEC series snap ferrites feature a NiZn core material. WE-CAR-TEC ferrites suppress electromagnetic interference in the frequency range from 1 MHz to 1 GHz.

The internal security locking system prevents unauthorized removal from the cable. Thanks to the “WE-STAR-KEY” key technology, the ferrite is reusable making it ideally suited for test and measuring purposes in the EMC lab. Each packaging unit comes with a “WE-STAR-KEY” to open the snap ferrites. WE-CAR-TEC is available in four different sizes for cable diameters from 3.5 mm to 8.5 mm. The plastic housing is UL94-V0 classified; the operating temperature ranges from -50°C to +105°C.

WE-CAR-TEC is available from stock, free samples are available.