IQD targets applications for battery-powered products with new tight stability, variable supply voltage clock oscillator

IQD launches oscillator IQXO-951 25TS

IQD Frequency Products, a subsidiary of the Würth Elektronik eiSos Group, has launched a new tight stability and variable supply voltage crystal clock oscillator which operates with a supply voltage range from 1.6 V to 3.63 V. The IQXO-951 25TS series delivers a frequency stability performance down to ±5 ppm over the full industrial temperature range of - 40 to 85 degrees C.

Housed in a 2.5 x 2.0 mm package the new clock oscillator is suitable for most applications that are designed for battery-powered products. Common markets for these applications are IoT, Communication, Medical and many others.

For more information on the IQXO-951 25TS please visit www.iqdfrequencyproducts.com or for further advice, speak to a member of our Sales team or Application Support team.