High Current Inductor for Automotive Applications

Würth Elektronik eiSos extends its range of AEC-Q-qualified products

Würth Elektronik eiSos, leading manufacturer of electronic and electromechanical components, expands its portfolio of AEC-Q-qualified products with a high current inductor. The patented ferrite core design of the new power choke has an air gap optimally centered to ensure a precisely defined saturation current. WE-CHSA can be used in the extended temperature range of -55 up to +150°C.

The patented product design with air gap enables extremely high saturation currents up to 54 A. The magnetically shielded package of the WE-CHSA assures a low stray field and the embedded solder pads offer optimal coplanarity while allowing good AOL (automatic optical inspection) capability. The rated current of the power choke extends to 28 A. The product is available in package sizes of 8 x 8 x 9 mm, 10 x 10 x 11 mm and 12 x 12 x 12 mm. For the rapid development phase, the complete series is available in a Design Kit.

WE-CHSA is particularly suitable for applications in the automotive industry, such as in powertrain control devices, in infotainment systems or in high current application for eMobility.

Free samples can now be requested at http://ow.ly/CM5c30lA8Bw. The choke is available from stock.

Download press release and pictures here: www.htcm.de/kk/wuerth