The Complete RS-485 Profibus EMI & ESD Solution

Ready to implement!

The RS-485 EMC and ESD solution can be easily integrated into designs. We have prepared a design bag (829 485) containing the necessary parts to implement a filter for RS-485 Profibus applications. Additionally, PCB layout files (Gerber) can be found below with the following download-link.

Learn more about adapter PCB`s for filtering electromagnetic interference on an RS-485 interface in our Application Note ANP083

Design Bag BOM

FOR 60 W APPLICATIONS
Function Index Description Product Series Order Code
Data Line L1 Common Mode Line Filter
ZMAX = 6000 Ω; VR(AC) = 50 V
WE-SL2 744 222
Data Line RV1; RV2 ESD Suppressor
VDC = 5 V ; ILEAK = 1 µA; VCLAMP,typ = 55 V
WE-VE 823 570 505 60
Data Line C1; C2; C3 Multilayer Ceramic Chip Capacitor
C = 100 pF; VR(DC) = 10 V; NP0
WCAP-CSGP 885 012 005 013
Power Line C4; C5 Multilayer Ceramic Chip Capacitor
C = 1µF pF; VR(DC) = 6.3 V; X5R
WCAP-CSGP 885 012 105 006
Power Line L2 SMD-Ferrit
Z @ 100 MHz = 1500 Ω; IR = 500 mA
WE-TMSB 742 692 41152
Connector CON1 D-SUB Female PCB Connector - 8.08 mm WR-DSUB 618 009 231 121
Connector CON2 D-SUB Male PCB Connector - 8.08 mm WR-DSUB 618 009 231 221

Why not check out our range of practical design guide books?

If you're looking for literature, have a look at our range of practical design guide books!

You may be interested in: