World of Electronics Blog - Archiv 2015

Hier finden Sie einige unserer älteren Blogeinträge, die zur Erleichterung der Navigation auf unserer Seite beiseite gelegt wurden.

12.11.2015 (Power Magnetics)

Select the Right Transformer - What's important in your Magnetics?

What is most important to you while designing a transformer? Low or high isolation? Size or area? Cost or performance? We can lead you in the right direction. Lean how in this post.

Weiterlesen ...

04.11.2015 (Power Magnetics)

Reducing Common Mode Noise with HPLE Series of Integrated RJ45 Connectors

This post provides an in-depth look at how the HPLE series of RJ45 connectors integrates the magnetics associated with noise reduction and IEEE802.3 compliance and an industry-standard RJ45 connector.

Weiterlesen ...

28.10.2015 (Power Magnetics)

Introduction to RJ45 Connectors with Integrated Magnetics

Wurth Electronics Midcom offers an entire line of RJ45 connectors with integrated magnetics, which feature magnetics configurations designed to meet the IEEE802.3 standard.

Weiterlesen ...

28.09.2015 (Power Magnetics)

Advantages and Applications of the Flatwire Inductor WE-PDF Series

Read our latest blog post to learn about the advantages and applications of the Flatwire Inductor WE-PDF Series.

Weiterlesen ...

21.09.2015 (Power Magnetics)

Lowering Copper Losses with High-Current Inductors Using Flatwire Technology

In this post, learn how high-current inductors wth flatwire technology can help lower copper losses in a design.

Weiterlesen ...

14.09.2015 (Power Magnetics)

Overview of WE-PDF Flatwire Inductors for Low Wire Losses

This blog post will provide an overview of the Wurth Electronics Midcom WE-PDF flatwire inductor.

Weiterlesen ...
Figure 1: Structure of SHDSL connection (source: Teleconnect GmbH’s SOCRATESTM EVB manual)

14.09.2015 (Other Product News)

What Is SHDSL And Where Is It Used?

SHDSL is the best technology available in the Telecom market when it comes to high data rate requirements on long copper lines. To learn the ins and outs of this technology, we interviewed Swaroop Vaidyanath, Product Manager for Telecom Products. Here is what Mr. Vaidyanath had to share.

Weiterlesen ...

15.08.2015 (Power Magnetics)

Evaluation Kits for DC/DC Flyback Converter Solutions

Linear Technology and Wurth Electronics Midcom released two evaluation kits for the DC/DC flyback converter solution with 30W and 12W output power.

Weiterlesen ...

09.08.2015 (Power Magnetics)

Features and Benefits of the WE-FB Series Transformers

In this post, learn the key features and benefits of the WE-FB standard flyback transformers available from Wurth Electronics Midcom.

Weiterlesen ...

03.08.2015 (Power Magnetics)

Features and Benefits of the LT3748 Isolated Flyback Controller

This blog post will provide an overview of the Linear Technology LT3748 flyback controller.

Weiterlesen ...