LTSpice files
Characteristics
- 100 % automated production
- Ethernet with speeds up to 1 Gbit/s
- Low profile height of 4 mm
- Improved return loss and crosstalk properties
- Improved solderability and AOI inspection due to half-vias with gold plating
- Compatible with existing LAN products
Reference Designs
- https://www.we-online.com/rd016 Reference Design Gigabit Ethernet Front End
- https://www.we-online.com/rd022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Suitable for industrial temperatures from –40 °C up to +85 °C
- Compatible to industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Hubs, routers, switches, IP cameras, IoT applications
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
749010310 | SPEC | 8 files | 10/100 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | ||
749020310 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | ||
749013310 | SPEC | 8 files | 10/100 Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 180 | ||
749012310 | SPEC | 6 files | 10/100 Base-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 150 | ||
749023310 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 1000 Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 180 | ||
749022310 | SPEC | 6 files | 1000 Base-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 150 |
Order Code | Datasheet | Simulation |
---|---|---|
749010310 | SPEC | |
749020310 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
749013310 | SPEC | |
749012310 | SPEC | |
749023310 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
749022310 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|
Characteristics & Simulation
The WE-LAN AQ transformers are characterised by reducing the electrical variation, increasing the reliability and improving perfomance over a wide frequency range.