OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyRF InductorsProduct seriesWE-AC HC High Current Air Coil

WE-AC HC High Current Air Coil

Size Dimen­sionsL
(mm)
W
(mm)
Fl
(mm)
1010 10 10 8.55
1212 11.5 12 9.1

Characteristics

  • No saturation
  • No core losses
  • Extremely high Q-Factor
  • Ultra low RDC
  • High current capability
  • Inductances from 22 up to 146 nH
  • Operating temperature: -40 °C up to +125 °C

Applications

  • High current DC-DC converters with clocks > 4 MHz
  • RF power amplifiers
  • RF voltage regulators
  • High current RF filters/chokes
  • Power supplies
  • Magnetically-sensitive applications
  • Operating temperature: -40°C up to +125°C

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Products

All
1010
1212
Order Code Data­sheet Simu­lation DownloadsL
(nH)
Tol. LTest Condition LQmin.Test Condition QRDC max.
(mΩ)
IR
(A)
fres
(MHz)
Samples
7449152022SPEC
9 files 22 ±20% 1 MHz 280 100 MHz 0.55 40 867
7449150023SPEC
9 files 23 ±20% 1 MHz 191 100 MHz 1.2 30 867
7449152042SPEC
9 files 42 ±20% 1 MHz 240 100 MHz 770 34 605
7449150046SPEC
9 files 46.5 ±20% 1 MHz 223 100 MHz 1.62 28 581
7449152066SPEC
9 files 66 ±20% 1 MHz 245 100 MHz 0.99 32 457
7449150079SPEC
9 files 79 ±20% 1 MHz 184 100 MHz 2.11 23 422
7449152090SPEC
9 files 90 ±20% 1 MHz 226 100 MHz 1.21 30 359
7449150111SPEC
9 files 111 ±20% 1 MHz 186 100 MHz 2.11 22 374
7449152111SPEC
9 files 117 ±20% 1 MHz 211 100 MHz 1.43 32 345
7449150146SPEC
9 files 146 ±20% 1 MHz 163 100 MHz 3.33 19 332
Order Code Data­sheet Simu­lation
7449152022SPEC
7449150023SPEC
7449152042SPEC
7449150046SPEC
7449152066SPEC
7449150079SPEC
7449152090SPEC
7449150111SPEC
7449152111SPEC
7449150146SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(nH)
Tol. LTest Condition LQmin.Test Condition QRDC max.
(mΩ)
IR
(A)
fres
(MHz)
Samples