en

Cart

Your cart is empty.

WCAP-CSST MLCCs

Soft Termination

Characteristics

  • Product series with high absorbtion of mechanical stress
  • Mounting style: SMT-Chip
  • Capacitance range: 220 pF - 2.2 µF
  • Temperature Coefficient: ± 15 %
  • Voltage range (UR): 16 V(DC) - 2 kV(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 0603 / 0805 / 1206 / 1210
  • Termination: Ag-Polymer/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering (only valid for the thickness ≤0.85 mm)

Applications

  • Application with high mechanical stress
  • Power supply
  • Lighting

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

All
0603
0805
1206
1210
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Ceramic TypeDesign Kit Samples
885382206001SPEC
6 files 220 pF 50 0603 -55 up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II885380
885382207010SPEC
6 files 270 pF 500 0805 -55 up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208008SPEC
6 files 270 pF 500 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382208013SPEC
6 files 470 pF 2000 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382208014SPEC
6 files 680 pF 2000 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382206005SPEC
6 files 1 nF 200 0603 -55 up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II885380
885382207004SPEC
6 files 1 nF 50 0805 -55 up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382207005SPEC
6 files 2.2 nF 50 0805 -55 up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208012SPEC
6 files 4.7 nF 1000 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382206002SPEC
6 files 10 nF 50 0603 -55 up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II885380
885382207006SPEC
6 files 10 nF 50 0805 -55 up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382207009SPEC
6 files 10 nF 100 0805 -55 up to +125 °C 2.510 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208002SPEC
6 files 10 nF 50 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382208009SPEC
6 files 10 nF 500 1206 -55 up to +125 °C 2.510 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382206003SPEC
6 files 22 nF 50 0603 -55 up to +125 °C 2.510 GΩ 1.6 0.8 0.8 0.4 X7R Class II885380
885382208010SPEC
6 files 22 nF 500 1206 -55 up to +125 °C 2.54.5 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382208011SPEC
6 files 33 nF 500 1206 -55 up to +125 °C 2.53 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382209001SPEC
6 files 33 nF 500 1210 -55 up to +125 °C 2.53 GΩ 3.2 2.5 1.6 0.75 X7R Class II885380
885382206004SPEC
6 files 100 nF 50 0603 -55 up to +125 °C 35 GΩ 1.6 0.8 0.8 0.4 X7R Class II885380
885382207007SPEC
6 files 100 nF 50 0805 -55 up to +125 °C 2.55 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208003SPEC
6 files 100 nF 50 1206 -55 up to +125 °C 2.55 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382208006SPEC
6 files 100 nF 100 1206 -55 up to +125 °C 2.51 GΩ 3.2 1.6 1.25 0.6 X7R Class II885380
885382208007SPEC
6 files 100 nF 250 1206 -55 up to +125 °C 2.51 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382207008SPEC
6 files 220 nF 50 0805 -55 up to +125 °C 32.3 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382207002SPEC
6 files 330 nF 25 0805 -55 up to +125 °C 3.51.5 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208004SPEC
6 files 470 nF 50 1206 -55 up to +125 °C 31 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382207001SPEC
6 files 1 µF 16 0805 -55 up to +125 °C 50.5 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382207003SPEC
6 files 1 µF 25 0805 -55 up to +125 °C 50.5 GΩ 2 1.25 1.25 0.5 X7R Class II885380
885382208005SPEC
6 files 1 µF 50 1206 -55 up to +125 °C 30.5 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382208001SPEC
6 files 2.2 µF 25 1206 -55 up to +125 °C 3.50.2 GΩ 3.2 1.6 1.6 0.6 X7R Class II885380
885382209002SPEC
6 files 2.2 µF 100 1210 -55 up to +125 °C 50.05 GΩ 3.2 2.5 2.5 0.75 X7R Class II885380
Order Code Data­sheet Simu­lation
885382206001SPEC
885382207010SPEC
885382208008SPEC
885382208013SPEC
885382208014SPEC
885382206005SPEC
885382207004SPEC
885382207005SPEC
885382208012SPEC
885382206002SPEC
885382207006SPEC
885382207009SPEC
885382208002SPEC
885382208009SPEC
885382206003SPEC
885382208010SPEC
885382208011SPEC
885382209001SPEC
885382206004SPEC
885382207007SPEC
885382208003SPEC
885382208006SPEC
885382208007SPEC
885382207008SPEC
885382207002SPEC
885382208004SPEC
885382207001SPEC
885382207003SPEC
885382208005SPEC
885382208001SPEC
885382209002SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Ceramic TypeDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

Würth Elektronik Webinar: Compendium on capacitor types and what makes each type specific

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic