SMT Rotary Switch WS-ROSV
- WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mmNumber of Position (Value) 10 to 16 |Withstanding Voltage 250 V (AC) |Electrical Life 25000 Steps
- WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mmNumber of Position (Value) 10 to 16 |Withstanding Voltage 250 V (AC) |Electrical Life 10000 Steps
- WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mmNumber of Position (Value) 10 to 16 |Withstanding Voltage 250 V (AC) |Electrical Life 10000 Steps
- WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mmNumber of Position (Value) 10 to 16 |Withstanding Voltage 250 V (AC) |Electrical Life 10000 Steps
- WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches
Samples |
---|
Order Code | Datasheet | Downloads | Number of Position (Value) | Code | Ingress Protection Code | Vaporphase process | Actuator Color | Product series | Design Kit | Samples |
---|