- WR-WTB 3.96 mm Male Vertical Locking HeaderPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 3.96 mm Male Right Angled Locking HeaderPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 3.96 mm Female Terminal HousingPins 2 to 10 |Gender Female
- WR-WTB 3.96 mm Female Crimp ContactGender Female
- WR-WTB 3.96 mm Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- WR-WTB Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
645002117322 | SPEC | 6 files | 2 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 645001 | – | – | ||
645002113322 | SPEC | 3 files | 2 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 9.06 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645002114822 | SPEC | 6 files | 2 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645003117322 | SPEC | 6 files | 3 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 11.88 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 645001 | – | – | ||
645003113322 | SPEC | 3 files | 3 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 13.02 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645003114822 | SPEC | 6 files | 3 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 11.88 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645004113322 | SPEC | 4 files | 4 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 16.98 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645004114822 | SPEC | 6 files | 4 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 15.84 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645004117322 | SPEC | 6 files | 4 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 15.84 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 645001 | – | – | ||
645005113322 | SPEC | 4 files | 5 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 20.94 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645005114822 | SPEC | 6 files | 5 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 19.8 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645005117322 | SPEC | 6 files | 5 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 19.8 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 645001 | – | – | ||
645006113322 | SPEC | 4 files | 6 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 24.9 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645006114822 | SPEC | 6 files | 6 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 23.76 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645008113322 | SPEC | 4 files | 8 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 32.82 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 612690 645001 | – | – | ||
645008114822 | SPEC | 6 files | 8 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 31.68 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 612690 645001 | – | – | ||
645008117322 | SPEC | 6 files | 8 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 31.68 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 612690 645001 | – | – | ||
645010113322 | SPEC | 4 files | 10 | 3.96 | Female | Terminal Housing | – | – | – | Cable | – | – | 40.74 | – | – | Bag | WR-WTB 3.96 mm Female Terminal Housing | 645001 | – | – | ||
645010114822 | SPEC | 6 files | 10 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 39.6 | – | – | Bag | WR-WTB 3.96 mm Male Vertical Locking Header | 645001 | – | – | ||
645010117322 | SPEC | 6 files | 10 | 3.96 | Male | Right Angled | THT | 7 | 250 | PCB | 20 | max. | 39.6 | – | – | Bag | WR-WTB 3.96 mm Male Right Angled Locking Header | 645001 | – | – | ||
645100122015 | SPEC | – | – | 3.96 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 22 (AWG) | – | Bag | WR-WTB 3.96 mm Pre-Crimped Wire | – | – | – | ||
645145118030 | SPEC | 1 files | – | 3.96 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 18 (AWG) | – | Bag | WR-WTB 3.96 mm Pre-Crimped Wire | – | – | – | ||
600002 | SPEC | 1 files | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | ||
64500113722 | SPEC | 3 files | – | 3.96 | Female | Crimp Terminal | – | 7 | 250 | Cable | 20 | max. | – | 22 to 18 (AWG) | 0.326 to 0.823 (mm²) | Big Reel | WR-WTB 3.96 mm Female Crimp Contact | – | 600645401 600396396001 | – | ||
64510113722 | SPEC | 3 files | – | 3.96 | Female | Crimp Terminal | – | 7 | 250 | Cable | 20 | max. | – | 22 to 18 (AWG) | 0.326 to 0.823 (mm²) | Small Reel | WR-WTB 3.96 mm Female Crimp Contact | – | 600645401 600396396001 | – | ||
64500113722DEC | SPEC | 3 files | – | 3.96 | Female | Crimp Terminal | – | 7 | 250 | Cable | 20 | max. | – | 22 to 18 (AWG) | 0.326 to 0.823 (mm²) | Bag | WR-WTB 3.96 mm Female Crimp Contact | 612690 645001 | 600396396001 | – | ||
600645401 | SPEC | 3 files | – | 3.96 | Tool | Mini Applicator | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | – | WR-WTB 3.96 mm Female Crimp Contact 64500113722 64510113722 | ||
600645401001 | SPEC | – | – | 3.96 | Tool | Wear Parts | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | 600645401 | – | ||
600001 | SPEC | – | – | – | Tool | Handles Crimping Head | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600254254001 600420420001 600300300001 600300300001LF 600254254002 600396396001 WR-WTB 2.54 mm Female Crimp Contact | 64900713722DEC | ||
600396396001 | SPEC | – | – | – | Tool | Handles Crimping Head | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600001 | 64500113722 64510113722 64500113722DEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples |
---|