Male Cable side
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
690157000472 | SPEC | 3 files | 4 | 2.54 | Male IDC | 8.51 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207100472 | SPEC | 6 files | 4 | 2.54 | Transition | 8.51 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157000672 | SPEC | 3 files | 6 | 2.54 | Male IDC | 11.05 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207100672 | SPEC | 6 files | 6 | 2.54 | Transition | 11.05 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157000872 | SPEC | 3 files | 8 | 2.54 | Male IDC | 13.59 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207100872 | SPEC | 6 files | 8 | 2.54 | Transition | 13.59 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157001072 | SPEC | 3 files | 10 | 2.54 | Male IDC | 16.13 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 612690 690001 | ||
690207101072 | SPEC | 6 files | 10 | 2.54 | Transition | 16.13 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 612690 690001 | ||
690157001272 | SPEC | 3 files | 12 | 2.54 | Male IDC | 18.67 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207101272 | SPEC | 6 files | 12 | 2.54 | Transition | 18.67 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157001472 | SPEC | 3 files | 14 | 2.54 | Male IDC | 21.21 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207101472 | SPEC | 6 files | 14 | 2.54 | Transition | 21.21 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157001672 | SPEC | 3 files | 16 | 2.54 | Male IDC | 23.75 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207101672 | SPEC | 6 files | 16 | 2.54 | Transition | 23.75 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157001872 | SPEC | 3 files | 18 | 2.54 | Male IDC | 26.29 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207101872 | SPEC | 6 files | 18 | 2.54 | Transition | 26.29 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157002072 | SPEC | 3 files | 20 | 2.54 | Male IDC | 28.83 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207102072 | SPEC | 6 files | 20 | 2.54 | Transition | 28.83 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157002272 | SPEC | 3 files | 22 | 2.54 | Male IDC | 31.37 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207102272 | SPEC | 6 files | 22 | 2.54 | Transition | 31.37 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157002472 | SPEC | 3 files | 24 | 2.54 | Male IDC | 33.91 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207102472 | SPEC | 6 files | 24 | 2.54 | Transition | 33.91 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | ||
690157002672 | SPEC | 3 files | 26 | 2.54 | Male IDC | 36.45 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | ||
690207102672 | SPEC | 6 files | 26 | 2.54 | Transition | 36.45 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|