OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.54 mmGenderMale Wire to Wire

Filter by values

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackaging Product seriesDesign Kit Samples
61201025821SPEC
3 files 10 2.54 Male 23 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector612001
61201025921SPEC
3 files 10 2.54 Male 37.15 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears612001
61201425821SPEC
3 files 14 2.54 Male 28.08 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector612001
61201425921SPEC
3 files 14 2.54 Male 42.23 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears612001
61201625821SPEC
3 files 16 2.54 Male 30.62 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector612001
61201625921SPEC
3 files 16 2.54 Male 44.45 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears612001
61202025821SPEC
3 files 20 2.54 Male 35.7 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector612001
61202025921SPEC
3 files 20 2.54 Male 49.85 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears612001
61202625821SPEC
3 files 26 2.54 Male 43.42 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector
61202625921SPEC
3 files 26 2.54 Male 57.47 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears
61203425821SPEC
3 files 34 2.54 Male 53.48 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector
61203425921SPEC
3 files 34 2.54 Male 67.63 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears
61204025821SPEC
3 files 40 2.54 Male 61.1 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector
61204025921SPEC
3 files 40 2.54 Male 75.25 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears
61205025821SPEC
3 files 50 2.54 Male 73.8 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector
61205025921SPEC
3 files 50 2.54 Male 89.95 1 250 20 max. TrayWR-BHD 2.54 mm Male IDC Connector w. Ears
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackaging Product seriesDesign Kit Samples