Pitch 7.50 mm
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
691137910002 | SPEC | 6 files | 2 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | ||
691137910003 | SPEC | 6 files | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | 691001 | ||
691137910004 | SPEC | 6 files | 4 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | ||
691137910005 | SPEC | 6 files | 5 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | ||
691137910006 | SPEC | 6 files | 6 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | ||
691137910008 | SPEC | 6 files | 8 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – |
Order Code | Datasheet | |
---|---|---|
691137910002 | SPEC | |
691137910003 | SPEC | |
691137910004 | SPEC | |
691137910005 | SPEC | |
691137910006 | SPEC | |
691137910008 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|