OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyRising Cage ClampPitchPitch 7.50 mm

Filter by values

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples
691216910002SPEC
6 files 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691253910002SPEC
6 files 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2539 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp691001
691253900002SPEC
6 files 2 Rising Cage Clamp PCB Yes Vertical 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2539 - 7.50 mm Vertical Entry Modular w. Rising Cage Clamp
691254910002SPEC
5 files 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.05 (mm²)WR-TBL Series 2549 - 7.50 mm Horizontal Cable Entry Rising Cage
691216900002SPEC
5 files 2 Rising Cage Clamp PCB Yes Vertical 12 to 30 (AWG) 3.31 to 0.05 (mm²)WR-TBL Series 2169 - 7.50 mm Vertical Entry w. Rising Cage Clamp
691216910003SPEC
6 files 3 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp691001
691253910003SPEC
6 files 3 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2539 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691253900003SPEC
6 files 3 Rising Cage Clamp PCB Yes Vertical 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2539 - 7.50 mm Vertical Entry Modular w. Rising Cage Clamp
691254910003SPEC
5 files 3 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.05 (mm²)WR-TBL Series 2549 - 7.50 mm Horizontal Cable Entry Rising Cage
691216900003SPEC
5 files 3 Rising Cage Clamp PCB Yes Vertical 12 to 30 (AWG) 3.31 to 0.05 (mm²)WR-TBL Series 2169 - 7.50 mm Vertical Entry w. Rising Cage Clamp
691242910004SPEC
6 files 4 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp691001
691242910005SPEC
6 files 5 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691242910006SPEC
6 files 6 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691242910007SPEC
6 files 7 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691242910008SPEC
6 files 8 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691242910009SPEC
6 files 9 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691242910010SPEC
6 files 10 Rising Cage Clamp PCB No Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²)WR-TBL Series 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples