OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyRising Cage ClampPitchPitch 7.00 mm

Filter by values

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples
691212200001SPEC
6 files 1 Rising Cage Clamp PCB Yes Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2122 - 7.00 mm Vertical Cable Entry Rising Cage
691214210001SPEC
6 files 1 Rising Cage Clamp PCB Yes Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2142 - 7.00 mm Horizontal Entry w. Rising Cage Clamp
691214210101SPEC
6 files 1 Rising Cage Clamp PCB Yes Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2142 - 7.00 mm Horizontal Entry w. Rising Cage Clamp
691212200101SPEC
6 files 1 Rising Cage Clamp PCB Yes Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2122 - 7.00 mm Vertical Cable Entry Rising Cage
691212200002SPEC
6 files 2 Rising Cage Clamp PCB Yes Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2122 - 7.00 mm Vertical Cable Entry Rising Cage
691214210002SPEC
6 files 2 Rising Cage Clamp PCB Yes Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2142 - 7.00 mm Horizontal Entry w. Rising Cage Clamp
691243200003SPEC
6 files 3 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp691001
691243210003SPEC
6 files 3 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243210004SPEC
6 files 4 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200004SPEC
6 files 4 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210005SPEC
6 files 5 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200005SPEC
6 files 5 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210006SPEC
6 files 6 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200006SPEC
6 files 6 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210007SPEC
6 files 7 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200007SPEC
6 files 7 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210008SPEC
6 files 8 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200008SPEC
6 files 8 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210009SPEC
6 files 9 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200009SPEC
6 files 9 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
691243210010SPEC
6 files 10 Rising Cage Clamp PCB No Horizontal 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691243200010SPEC
6 files 10 Rising Cage Clamp PCB No Vertical 16 to 30 (AWG) 1.31 to 0.0509 (mm²)WR-TBL Series 2432 - 7.00 mm Vertical Entry Modular w. Rising Cage Clamp
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples