Order Code | Datasheet | Downloads | xPxC | Type | Mount | Application System | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
615008142521 | SPEC | 7 files | 8P8C | 45° | THT | CAT 3 | WR-MJ Modular Jack 45° Plastic 8P8C | 615001 | ||
615008145121 | SPEC | 6 files | 8P8C | 45° | THT | CAT 3 | WR-MJ Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail | 612690 615001 749615 | ||
615008145221 | SPEC | 6 files | 8P8C | 45° | THT | CAT 3 | WR-MJ Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail | 615001 749615 | ||
615008160621 | SPEC | 6 files | 8P8C | 47.5° | THT | CAT 6 | WR-MJ Modular Jack THT 47,5° 8P8C | – | ||
615008160721 | SPEC | 6 files | 8P8C | 47.5° | THT | CAT 6 | WR-MJ Modular Jack THT 47,5° Shielded 8P8C | – |
Order Code | Datasheet | |
---|---|---|
615008142521 | SPEC | |
615008145121 | SPEC | |
615008145221 | SPEC | |
615008160621 | SPEC | |
615008160721 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | xPxC | Type | Mount | Application System | Product series | Design Kit | Samples |
---|