| 618009231221 | SPEC
| 6 files | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | 8294851
| 829485
| – | |
| 618009231421 | SPEC
| 6 files | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | 612690
| |
| 618009233721 | SPEC
| 6 files | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61800929221 | SPEC
| 6 files | 9 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | 612690
| |
| 618009211721 | SPEC
| 6 files | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61800925023 | SPEC
| 6 files | 9 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | |
| 618015211721 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618015231221 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618015231421 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618015233721 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61801525023 | SPEC
| 6 files | 15 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | |
| 61801529221 | SPEC
| 6 files | 15 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
| 618015325323 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618015331023 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | 612690
| |
| 618025211721 | SPEC
| 6 files | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618025231221 | SPEC
| 6 files | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618025231421 | SPEC
| 6 files | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618025233721 | SPEC
| 6 files | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61802525023 | SPEC
| 6 files | 25 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | |
| 61802529221 | SPEC
| 6 files | 25 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
| 618026325323 | SPEC
| 6 files | 26 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618026331023 | SPEC
| 6 files | 26 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037211721 | SPEC
| 6 files | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618037231221 | SPEC
| 6 files | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037231421 | SPEC
| 6 files | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037233721 | SPEC
| 6 files | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61803725023 | SPEC
| 6 files | 37 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | |
| 61803729221 | SPEC
| 6 files | 37 | Male | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
| 618044325323 | SPEC
| 6 files | 44 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618044331023 | SPEC
| 6 files | 44 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | |
| 618062325323 | SPEC
| 6 files | 62 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618062331023 | SPEC
| 6 files | 62 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | |