OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-CRD Card ConnectorsApplicationSD

Filter by values

Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Product seriesDesign Kit Samples
693072010801SPEC
6 files 8 Socket Hinge SMT -25 °C up to +85 °C 100WR-CRD Micro SD Card Connector Hinge 8 pins612690
614001
693071010811SPEC
6 files 8 Socket Push & Push SMT -25 °C up to +85 °C 100WR-CRD Micro SD Card Connector Push & Push 8 pins612690
614001
693071030811SPEC
6 files 8 Socket Push & Push SMT -25 °C up to +85 °C 30WR-CRD Micro SD Card Connector Push & Push 8 pins
693071020811SPEC
6 files 8 Socket Push & Push SMT -40 °C up to +85 °C 30WR-CRD Micro SD Card Connector Push & Push 8 pins
693063010911SPEC
7 files 9 Socket Push & Pull SMT -25 °C up to +85 °C 100WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins612690
614001
693061010911SPEC
6 files 9 Socket Push & Push SMT -25 °C up to +85 °C 100WR-CRD SD Card Connector Push & Push with Card Detection 9 pins612690
614001
693063020911SPEC
7 files 11 Socket Push & Pull SMT -25 °C up to +85 °C 100WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins612690
614001
693161011911SPEC
6 files 19 Socket Push & Pull SMT -20 °C up to +60 °C 10WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins612690
Samples
Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Product seriesDesign Kit Samples