Product series(3)
Articles(3)
Order Code | Datasheet | Downloads | Application | Interface Type | Type | PCB Thickness (mm) | Gender | Pins (mm) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Product series | Sample Bag | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 692622420101 | SPEC | 6 files | Micro USB 3.0 | Type B | Vertical | 1.6 | Receptacle | 10 | SMT | – | 30 | Tape and Reel with Cap | WR-COM Micro USB 3.0 Type B Vertical SMT | 829993BAG | 614001 | |
![]() | 692622030100 | SPEC | 6 files | Micro USB 3.0 | Type B | Horizontal | – | Receptacle | 10 | SMT | 1.8 | 30 | Tape and Reel | WR-COM Micro USB 3.0 Type B Horizontal SMT | – | 614001 | |
![]() | 692221030100 | SPEC | 6 files | USB 3.0 | Type B | Horizontal | 1.6 | Receptacle | 9 | THT | 1.8 | 30 | Tray | WR-COM USB 3.0 Type B Horizontal | – | 614001 744999 |
Order Code | Datasheet | |
---|---|---|
![]() | 692622420101 | SPEC |
![]() | 692622030100 | SPEC |
![]() | 692221030100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | PCB Thickness (mm) | Gender | Pins (mm) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Product series | Sample Bag | Design Kit | Samples |
---|